STEP POWER power supplies for distribution boards
The STEP POWER power supply range was developed especially for building automation. The low idling losses and high degree of efficiency ensure maximum energy efficiency. They allow flexible use and can be snapped onto the DIN rail or screwed onto an even surface.
STEP-PS/ 1AC/12DC/1.5
-
Power supply
2868567
Primary-switched STEP POWER power supply for DIN rail mounting, input: 1-phase, output: 12 V DC/1.5 A
Detalii despre produs
UL Recognized
ID de înregistrare: FILE E 214596IECEE CB Scheme
ID de înregistrare: DK-27288-M1-ULEAC
ID de înregistrare: RU S-DE.BL08.W.00764NK
ID de înregistrare: TA24454MIECEE CB Scheme
ID de înregistrare: SI-4238EAC
ID de înregistrare: RU S-DE.BL08.W.00764UL Listed
ID de înregistrare: E123528cUL Listed
ID de înregistrare: E123528ABS
ID de înregistrare: 23-2446587-PDADNV
ID de înregistrare: TAA00001YDIECEE CB Scheme
ID de înregistrare: NL2-021200EAC
ID de înregistrare: KZ7500651 0101 12535cUL Listed
ID de înregistrare: E199827UL Listed
ID de înregistrare: E199827Produse compatibile
Avantajele dumneavoastră
Flexible mounting by simply snapping onto the DIN rail or screwing onto a level surface
Reliable power supply thanks to high MTBF (mean time between failures) of more than 500,000 hours and U/I characteristic curve
Energy savings thanks to maximum energy efficiency and incredibly low idling losses