HC-B 24-I-CT-M-48 - Contact insert
1584978

Contact insert, number of positions: 24+PE, size: B24, Pin, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373