DIN rail mounting frame, type: B24, for contact inserts, Top frame
Detalii despre produs
General
for B24, BB48, DD108, HV10 contact inserts and B24 module frame
Notes on safety
Protection against electric shock must be ensured by the user. The continuity of the PE connection must be verified and satisfied by the user. The PE connection must be implemented equilaterally.
Type
B24
Product type
DIN rail mounting frame
Housing type
DIN rail mounting frame
Protective cover
no
Locking type
with clip locking
Pg screw connection
none
Desen dimensional
Width
42 mm
Height
61 mm
Length
170 mm
Color
traffic grey
Material
PC
Flammability rating according to UL 94
V0
Mechanical data
Locking type
Clip
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C
Assembly instructions
To ensure correct use, installation in an IP-protected space is required
Număr articol
1424337
Unitate de ambalare
1 Bucată
Cantitate minimă pentru comandă
1 Bucată
Cod produs
BF7AHB
Pagina de catalog
Pagina 684 (C-2-2019)
GTIN
4055626370750
Greutate pe bucată (inclusiv ambalajul)
51,6 g
Greutate pe bucată (fără ambalaj)
51,6 g
Cod tarifar vamal
85389099
Țara de origine
CN
ECLASS
ECLASS-9.0
27440210
ECLASS-10.0.1
27440210
ECLASS-11.0
27440210
ETIM
ETIM 8.0
EC002310
UNSPSC
UNSPSC 21.0
39121400
cUL Recognized
Approval ID: E118976
UL Recognized
Approval ID: E118976
cULus Recognized
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”