HC-A16-I-CT-F - Contact insert
1585443

Contact insert, number of positions: 16+PE, size: D25, number of connections per position: 1, Socket, Crimp connection, 250 V, 16 A, 0.5 mm2 ... 4 mm2

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

Shock and vibration-resistant in accordance with DIN EN 61373