CHARX connect – prize de încărcare pentru vehicule utilitare electrice și utilaje mobile

Prize de încărcare pentru vehicule utilitare electrice și utilaje mobile

Prizele de încărcare pentru vehicule CHARX connect universal permit încărcarea în curent alternativ (CA) și curent continuu (CC) a vehiculelor utilitare electrice și a utilajelor mobile de orice tip. Pe lângă prizele de încărcare CA și prizele de încărcare CCS (Combined Charging System) de tip 1 și tip 2, sunt disponibile și variante GB/T pentru China, precum și prize de încărcare NACS pentru America de Nord. Prizele de încărcare pentru vehicule sunt deja utilizate cu succes în vehiculele utilitare ale unor producători renumiți. Vehiculele electrice pot fi încărcate permanent cu 375 kW și chiar cu 700 kW în Boost Mode.

Go to Product Detail Page for item 1720888
CHARX T2HBI12-3AC32DC250-2,0C2 - Vehicle charging inlet
CHARX T2HBI12-3AC32DC250-2,0C2 - Vehicle charging inlet
1720888

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, 32 A , 480 V AC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Go to Product Detail Page for item 1720092
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
CHARX T1HBI12-1AC80DC375-2,0C1 - Vehicle charging inlet
1720092

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, > 500 A in Boost mode, 325 A permanent, 1000 V DC, 80 A , 250 V AC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-1, IEC 62196-2, A protective cap is supplied as standard for the DC and AC contacts.

Go to Product Detail Page for item 1356162
CHARX T2HBI12-1AC32DC125-5,0M2 - Vehicle charging inlet
CHARX T2HBI12-1AC32DC125-5,0M2 - Vehicle charging inlet
1356162

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 250 A in Boost mode, 125 A permanent, 1000 V DC, 32 A , 250 V AC, Single-core wires connected at one end, length: 5 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Go to Product Detail Page for item 1360849
CHARX T1HBI12-1AC48DC125-5,0M1 - Vehicle charging inlet
CHARX T1HBI12-1AC48DC125-5,0M1 - Vehicle charging inlet
1360849

CHARX connect universal, AC/DC CCS Typ 1, Vehicle charging inlet, 125 A permanent, 1000 V DC, 48 A , 250 V AC, Single-core wires connected at one end, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Go to Product Detail Page for item 1449745
CHARX T2HBI24-3AC32DC200-3,0M2 - Vehicle charging inlet
CHARX T2HBI24-3AC32DC200-3,0M2 - Vehicle charging inlet
1449745

CHARX connect universal, AC/DC CCS Typ 2, Vehicle charging inlet, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, 32 A , 480 V AC, Single-core wires connected at one end, length: 3 m, locking actuator: 24 V, 4-pos., Front and rear mounting, M6, housing: black, for charging with alternating current (AC) and with direct current (DC), IEC 62196-2, IEC 62196-3, A protective cap is supplied as standard for the DC and AC contacts.

Avantaje

  • Prizele noastre de încărcare CCS permit încărcarea ultra-rapidă în curent continuu cu până la 700 kW (700 A/1.000 V) temporar folosind cabluri de curent continuu cu secțiuni transversale de până 120 mm²
    [x]- Protecție împotriva supraîncălzirii datorită măsurării rapide și precise a temperaturii prin intermediul senzorilor Pt 1000 montați la fiecare contact de putere pentru curent continuu
  • Protecție împotriva apei, prafului și rezistență la murdărie datorită gradelor de protecție superioare și cuprinzătoare IP6K7 și IP6K5, pe partea frontală fiind disponibile suplimentar gradele de protecție IP6K6K und IP6K9K
  • În plus față de lungimea standard a cablului de curent continuu de 2 m și alte lungimi din portofoliu, sunt disponibile și alte lungimi la cerere
  • Dezvoltate conform standardului pentru automobile și conform IEC 62196, SAE J1772 și GB/T 20234; companie certificată IATF 16949

Produse noi

Mufe de intrare pentru vehicul NACS CHARX connect universal
Priză de încărcare pentru vehicul CCS CHARX connect advanced cu controler de încărcare integrat
Prize de încărcare CCS tip 2 CHARX connect universal cu ieșire laterală a cablului
Capace de protecție pentru prize de încărcare CCS CHARX connect universal

Prize de încărcare NACS universale pentru 800 A

Interfața de încărcare vehicul pentru America

Prizele NACS conforme UL și SAE din familia CHARX connect universal reprezintă interfața perfectă de încărcare CA și CC pentru vehicule utilitare de toate tipurile. Cu 800 A în Boost Mode, acestea permit încărcarea High Power Charging pentru opriri scurte de încărcare și utilizarea economică a flotelor.

Caracteristici principale

  • Curent continuu de încărcare în Boost Mode: 600 A, 800 A
  • Curent continuu de încărcare permanentă: 300 A, 350 A
  • Curent de încărcare CA: 48 A, 80 A
  • Lungimea cablului: 2 m (alte lungimi disponibile la cerere)
  • Acționator: 12 V, 4 poli
  • Certificări / Standarde: UL 2251 (în pregătire), SAE J3400, IEC 62196-3, IATF 16949
  • Grad de protecție: IP6K9K, IP6K6K, IP67, IP6K5

Avantaje

  • Tehnologie de încărcare 100 % conformă cu standardele de calitate industrială dovedită pentru durabilitate și siguranță deosebit de ridicate
  • În special potrivite pentru loturi mici, deoarece pot fi comandate în cantități de 1 sau mai multe
  • Blocare fiabilă chiar și în condiții de frig extrem datorită încălzirii șurubului de blocare
  • Trecere ușoară de la tipul 1 CA la NACS datorită geometriei identice a șuruburilor
  • Înlocuire ușoară în timpul întreținerii datorită cablurilor separabile de înaltă tensiune și de semnalizare

Prize de încărcare CCS cu controler de încărcare integrat

Premieră mondială pentru toate vehiculele utilitare

CHARX connect advanced este prima priză de încărcare pentru vehicul din lume cu un controler de încărcare integrat - pentru o interacțiune perfectă. Sistemul modular oferă flexibilitate maximă și permite High Power Charging cu până la 800 A. Ideal pentru e-autobuze, e-truck-uri și vehicule off-road.

Caracteristici principale

  • Standarde de încărcare: CCS tip 1, CCS tip 2
  • Curent de încărcare CC în Boost Mode: până la 800 A
  • Curent continuu de încărcare permanentă: 200 A, 250 A, 400 A
  • Ieșire cablu: 90° stânga, 90° dreapta, dreaptă
  • Comunicare de încărcare în conformitate cu DIN 70121 și ISO 15118
  • Securitate cibernetică conform UNECE R155 și R156
  • Funcții de siguranță până la ISO 26262 ASIL B

Avantaje

  • Controlerul de încărcare integrat economisește spațiu de instalare, timp și costuri în timpul proiectării, configurării și instalării
  • Încărcare HPC ultra-rapidă cu până la 800 A în Boost Mode
  • Cabluri de conectare plug-in pentru înlocuirea ușoară a prizei de încărcare în timpul întreținerii
  • Trei direcții de ieșire posibile pentru flexibilitate maximă de instalare
  • Capac de protecție, buton de anulare a încărcării, lumină de căutare și afișaj LED pentru o mai mare ușurință de utilizare

Prize de încărcare CCS cu ieșire laterală a cablului

Pentru montarea compactă în vehicul

Prizele de încărcare CCS tip 2 CHARX connect universal sunt acum disponibile și cu o ieșire a cablului în unghi de 90°. Acest lucru economisește spațiu valoros de montare în vehiculul electric. Mulțumită geometriei identice, clienții care trec la prizele de încărcare de 90° nu trebuie să modifice nimic la caroserie.

Caracteristici principale

  • Standard de încărcare: CCS tip 2
  • Ieșirea cablului: la 90° pe partea dreaptă, la 90° pe partea stângă
  • Lungimea cablului: 2 m (alte lungimi disponibile la cerere)
  • Adâncime constructivă: 128,5 mm
  • Curent continuu de încărcare în Boost Mode: 500 A, 600 A
  • Curent continuu de încărcare permanentă: 200 A, 250 A
  • Tensiune nominală curent continuu: 1.000 V
  • Tensiune actuator: 12 V, 24 V

Avantaje

  • Economie de spațiu de peste 50% la adâncimea constructivă în comparație cu prizele noastre de încărcare CCS cu ieșire dreaptă a cablului
  • Cablare mai convenabilă și mai clară datorită razei de îndoire optimizate
  • Conversie ușoară datorită geometriilor de înșurubare identice ale tuturor prizelor de încărcare CCS
  • Protecția IP6K6K/IP6K9K de pe partea frontală rezistă la curățarea cu înaltă presiune și cu jet de abur
  • Compatibil cu toate capacele de protecție din gama CHARX connect universal

Capace de protecție pentru prizele de încărcare CCS

Protecție optimă cu funcții inteligente

Capacele de protecție oferă protecție IPX5 pentru zona de contact a prizelor noastre de încărcare CCS CHARX connect universal. Acest lucru înseamnă că vehiculele tale utilitare electrice sunt echipate ideal pentru condiții de mediu dificile. Opțional, se poate adăuga un buton funcțional și un indicator de stare cu LED.

Caracteristici principale

  • Standarde de încărcare: CCS tip 1, CCS tip 2
  • Dimensiuni (l x Î x A): 170,7 mm x 184,4 mm x 41,0 mm (fără accesorii) sau 61,1 mm (cu accesorii)
  • Grad de protecție: IPX5 (cu capac închis)
  • Conexiune pentru indicator LED și buton: conector MCON cu 6 poli
  • Control al indicatorului LED: modulație cu variația factorului de umplere
  • Compatibilitate pentru UNECE R61

Avantaje

  • Protecție sigură a tuturor contactelor de semnal și de putere împotriva jeturilor de apă în conformitate cu IPX5
  • Operare inteligentă: atunci când capacul pentru curent continuu este deschis, capacul pentru curent alternativ se deschide automat
  • Accesorii opționale: indicator al stării de încărcare cu LED RGB liber controlabil și buton, de exemplu pentru întreruperea încărcării
  • Proiectare simplă datorită punctelor de înșurubare identice pentru CCS tip 1 și CCS tip 2
  • Compatibil cu controlerul nostru de încărcare CHARX control vehicle

Prize de încărcare pentru vehicul CHARX connect universal

Portofoliu larg de produse

CHARX connect universal oferă un portofoliu larg de produse cu prize de încărcare în curent alternativ de tip 1 și 2, prize de încărcare CCS și prize de încărcare pentru vehicul în curent alternativ și continuu pentru piața asiatică în conformitate cu standardul GB/T.

Prizele noastre de încărcare CCS sunt disponibile cu secțiuni transversale ale cablurilor de 35 mm² (120 A), 70 mm² (200 A), 95 mm² (250 A) și 120 mm² (375 A). Acest lucru permite puteri de încărcare de până la 700 kW (700 A/1000 V) în Boost Mode.

Sunt disponibile diferite lungimi ale cablului de curent continuu. Te rugăm să ne contactezi dacă lungimea de cablu dorită nu este disponibilă în lista de produse. În prezent, dezvoltăm prize de încărcare pentru vehicul MCS și prize de încărcare NACS.

Priză de încărcare pentru vehiculele electrice pentru High Power Charging Descoperă prizele noastre de încărcare universale

La încărcarea unui autovehicul electric prin priza de încărcare CCS, progresul este afișat pe un smartphone
Senzori Pt 1000 pe ambele contacte de putere pentru curent continuu
Priză de încărcare pentru vehicule electrice cu grad înalt de protecție IP
Vehicul electric pentru curățarea străzilor cu prize de încărcare CCS în prim plan
Testarea calității prizelor de încărcare pentru vehicul
La încărcarea unui autovehicul electric prin priza de încărcare CCS, progresul este afișat pe un smartphone

Prizele de încărcare CCS cu secțiuni de conductor de până la 120 mm² facilitează încărcarea ultra-rapidă în siguranță cu 375 kW (375 A/1.000 V) și cu peste 500 kW (500 A/1.000 V) în Boost Mode. În funcție de factorii externi, cum ar fi temperatura mediului ambiant, vehiculele electrice pot fi încărcate în câteva minute.

Senzori Pt 1000 pe ambele contacte de putere pentru curent continuu

Încălzirea sistemului de conectare este minimizată datorită tehnologiei de conectare optimizate. Senzorii de temperatură de înaltă precizie integrați asigură un nivel ridicat de siguranță, deoarece vehiculul poate regla dinamic curentul de încărcare solicitat pe baza evaluării temperaturii. Senzorii Pt 1000 sunt localizați pe ambele contacte de putere de curent continuu. Gama pentru curent alternativ conține un sistem de senzori PTC.

Priză de încărcare pentru vehicule electrice cu grad înalt de protecție IP

Datorită sistemului de etanșare optimizat, prizele noastre de încărcare pentru vehicul au fost testate cu succes conform ISO 20653.
Întreaga priză de încărcare are grade de protecție completă IP6K7 și IP6K5. Acest lucru înseamnă că este protejată din toate părțile împotriva pătrunderii prafului și a apei până la o adâncime de un metru, a stropilor de apă și a contactului. Acest lucru este valabil atât pentru partea instalată în interiorul vehiculului, cât și pentru zona de conectare aflată în exterior, chiar și atunci când clapeta de încărcare este deschisă. Zona de conectare a prizei de încărcare dispune în mod suplimentar de un grad de protecție IP6K6K și IP6K9K și este, prin urmare, protejată împotriva curățării cu presiune înaltă sau cu jet de abur.

Vehicul electric pentru curățarea străzilor cu prize de încărcare CCS în prim plan

Toate mufele de intrare pentru vehicul au un design extrem de compact. De asemenea, dimensiunile exterioare și geometriile de înșurubare relevante ale prizelor de încărcare CCS și prizelor de încărcare cu curent alternativ sunt identice.

Producătorii și modernizatorii pot rezerva întotdeauna același spațiu de montare pentru fiecare vehicul electric, independent de piața țintă – de la autobuze până la motociclete.

Testarea calității prizelor de încărcare pentru vehicul

Prizele noastre de încărcare pentru vehicul CHARX connect universal sunt conforme cu standardele relevante:

  • IEC 62196-2, IEC 62196-3
  • SAE J1772
  • GB/T 20234

Phoenix Contact E-Mobility este certificată conform IATF 16949.

Vizualizare 3D

Toate detaliile în 3D

Analizează produsul în detaliu. Priza de încărcare pentru vehicul CCS de tip 2 poate fi analizată din toate unghiurile prin mărire și rotire.

Dezvoltarea prizelor de încărcare pentru vehicul CCS tip 1

Soluții specifice clienților Prize de încărcare personalizate pentru vehiculele tale de serie

Cauți elemente de operare suplimentare, indicatoare LED, concepte de răcire, integrarea prizei de încărcare pentru vehicul în spațiul de instalare al vehiculului sau alte elemente personalizate?
Putem să dezvoltăm o interfață de încărcare personalizată pentru vehicule electrice, în conformitate cu cerințele IATF 16949 din industria auto.

Te rugăm să iei legătura cu persoana noastră de contact!

Persoana de contact

Pentru toate întrebările referitoare la componentele noastre pentru vehicule electrice

George Bleaja
George Bleaja
Product Manager DC
+40 757 030 863
Îți răspund cu drag la întrebările legate de prizele noastre de încărcare și de controlerul nostru de încărcare pentru vehicul, la telefon sau pe e-mail.