Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774687
Cabluri FV pentru cablarea cu curent continuu
Rezistente la temperatură și la raze UV: cu cablurile fotovoltaice din seria SUNCLIX, vei îndeplini toate cerințele industriei solare. Poți cabla simplu și eficient modulele fotovoltaice. Gama cuprinde cabluri de curent continuu vândute la metru, precum și unelte și accesorii pentru cablarea în siguranță a sistemului tău fotovoltaic. Utilizează cabluri fotovoltaice cu un singur pol pentru secțiuni transversale de 2,5, 4, 6 până la 10 mm² în lungimi de 100, 500 și 1.000 de metri.
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1100 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 8 mm, Follow-up item to 1774674
Protective cap, Range of articles: SUNCLIX, color: black, self-sealing, without interlock, set consisting of: 1 protective cap for connector side and 1 protective cap for coupling side
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 51 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Crimp contact, series: SUNCLIX, Pin, rolled, rated current: 40 A, connection cross section: 6 mm2 ... 6 mm2, AWG 10...10 , contact material: Cu
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 51 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Photovoltaic Y distributor, Range of articles: SUNCLIX, color: black
Connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 6 mm2, max. conductor cross-section: 16 mm2, rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Crimp contact, series: SUNCLIX, Socket, rolled, rated current: 40 A, connection cross section: 6 mm2 ... 6 mm2, AWG 10...10 , contact material: Cu
Avantajele tale
- Conexiune mai rapidă și mai simplă a conductorului la fața locului, datorită tehnologiei inovatoare de conectare rapidă
- Mai multă flexibilitate și economie de timp datorită numeroaselor tehnologii de conectare și a soluțiilor preasamblate cu conectori SUNCLIX cu conexiune prin sertizare
- Cablare simplă datorită configurării conectorilor solari fără scule speciale
- Conexiune durabilă și eficientă prin intermediul componentelor testate și certificate TÜV și UL
- Cablare orientată spre viitor a sistemelor fotovoltaice cu soluții de conectare universale