Cannot find your local Phoenix Contact site? Use our selector
Profile housing, length: 100 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm
Profile housing, length: 150 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm
Profile housing, length: 200 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm
Profile housing, length: 1000 mm, Lower part, color: aluminum color, width: 74 mm, height: 32.8 mm
Profile housing, length: 15 mm, Side part, color: gray, width: 77.4 mm, height: 36.2 mm
Profile housing, length: 100 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm
Profile housing, length: 150 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm
Profile housing, length: 200 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm
Profile housing, length: 1000 mm, Lower part, color: aluminum color, width: 98.5 mm, height: 32.8 mm
Profile housing, length: 15 mm, Side part, color: gray, width: 101.9 mm, height: 36.2 mm
합계 : 0.0