Tuoteluettelo - koestusrimat

Suodatin

3 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - RSCWE 6-3/4SL - 1029994

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 8, number of positions: 4, width: 55.6 mm, height: 80.9 mm, color: gray, mounting type: Insertion in base strip

Test terminal strip - RSCWE 6-3/4SL GN - 1029997

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 8, number of positions: 4, width: 55.6 mm, height: 80.9 mm, color: green, mounting type: Insertion in base strip

Test terminal strip - RSCWE 6-3/6SL GN/BU - 1090786

Test terminal strip, nom. voltage: 400 V AC/DC, connection method: Ring cable lug, number of connections: 12, number of positions: 6, color: Green/blue

3 Osumat
 

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260