Tuoteluettelo - koestuspistokkeet VDE:n mukaan

Suodatin

26 osumaa

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTPR-2/A7 - 3069484

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded A7, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/A14 - 3069487

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded A14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/B7 - 3069485

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type B7, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/B14 - 3069488

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type B14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/B19 - 3069490

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type B19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/C14 - 3069489

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type C14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/C19 - 3069491

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type C19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/D19 - 3069492

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type D19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/E7 - 3069486

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type E7, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!

Test plug - FTPR-2/F19 - 3069493

Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, with twist grip, VDE coded type F19, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray

Hinta:
Save money: Best price starts from {0} pieces!
26 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260