Approval
Female test connector, color: brown
Ring cable lug, red, 0.5 ... 1.5 mm², M3
Female test connector, color: black
Plug-in bridge, pitch: 8.2 mm, width: 80.3 mm, number of positions: 10, color: red
Female test connector, color: violet
Test adapter, for 4 mm test plug and terminal blocks with 8.2 mm pitch, color: brown
4 mm test adapter, for terminal blocks with 8.2 mm pitch
Plug-in bridge, pitch: 8.2 mm, width: 22.9 mm, number of positions: 3, color: red
Female test connector, color: red
Plug-in bridge, pitch: 8.2 mm, width: 31.1 mm, number of positions: 4, pin assignment: 1, 4, color: red
"$pageName"