Approval
Nominal voltage IN (UL)
Nominal current IN (UL)
DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.
PCB connector, nominal current: 8 A, rated voltage (III/2): 160 V, Nominal cross section: 1.5 mm², number of positions: 5, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin
Cable set for signal transmission on the Termination Carrier for coupling relays from the PSR-PC series. Suitable for PSR-PC51-1NO-1NC-24DC-SC (Order No. 2702522) and PSR-PC52-1NO-1NC-24DC-SC (Order No. 1017062).
Tämä sivusto käyttää evästeitä. Jatkamalla sivuston selaamista, hyväksyt evästeiden käytön. Lue lisää ehdoistamme.
Sulje
"$pageName"