Tuoteluettelo - lisätarvikkeet

Suodatin

45 osumaa

Dummy plug - FBP 3+1 - 3069399

Dummy plug, pitch: 8.2 mm, length: 64.4 mm, width: 73.4 mm, number of positions: 4, color: orange

Dummy plug - FBP 4+1 - 3069405

Dummy plug, pitch: 8.2 mm, number of positions: 5, color: orange

Dummy plug - FBP 5+1 - 3069409

Dummy plug, pitch: 8.2 mm, number of positions: 6, color: orange

Dummy plug - FBP 6+1 - 3069406

Dummy plug, pitch: 8.2 mm, number of positions: 7, color: orange

Dummy plug - FBP 7+1 - 3069400

Dummy plug, pitch: 8.2 mm, number of positions: 8, color: orange

Dummy plug - FBP 8+1 - 3069407

Dummy plug, pitch: 8.2 mm, number of positions: 9, color: orange

Dummy plug - FBP 12+1 - 3069408

Dummy plug, pitch: 8.2 mm, number of positions: 13, color: orange

Dummy plug - FAME-BP 3+1 - 3074149

Dummy plug, number of positions: 5, color: orange

End clamp - E-UTWE 6 - 3069055

End clamp, Width: 8.2 mm, Height: 64 mm, Length: 80.8 mm, Color: gray

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, Width: 8.15 mm, Height: 58.6 mm, Length: 80.9 mm, Color: gray

45 Osumat