Etäkäyttö ja etäohjaus

Suodatin

5 osumaa

Software - VL PORTICO SERVER 4 CLIENT - 2701455

Remote network portal software. Allows remote control/viewing from up to four simultaneously connected remote client PCs.

Hinta:
Save money: Best price starts from {0} pieces!

Software - VL PORTICO SERVER 16 CLIENT - 2701456

Remote network portal software. Allows remote control/viewing from up to 16 simultaneously connected remote client PCs.

Hinta:
Save money: Best price starts from {0} pieces!

Function block - RESY+ - 2400295

Resy+ includes function block libraries. The control technology from Phoenix Contact supplements remote control protocols, such as IEC 60870-5-101/104, Modbus TCP/RTU, and ODP (Open Data Port). Resy+ is used in water management, the gas sector, and the energy industry, for example. The function blocks can be downloaded.

Hinta:
Save money: Best price starts from {0} pieces!

Software - VL PORTICO SERVER 1 CLIENT - 2701453

Remote network portal software. Allows remote control/viewing from one remote client PC.

Hinta:
Save money: Best price starts from {0} pieces!

Multiplexer - SD FLASH 512MB MODULAR MUX - 2701872

Two of these SD cards, with two ILC 131 ETHs and the individually required input and output terminals, form a multiplexer system that requires no programming. Easy configuration via a small number of wire jumpers. Wireless, Ethernet cable or network connection.

Hinta:
Save money: Best price starts from {0} pieces!
5 Osumat
 

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260