Installation terminal block, nom. voltage: 800 V, nominal current: 41 A, Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Asennusliittimet sähkökeskuksiin ja mataliin keskuksiin
Asennusliittimet helpottavat rakennusten sähkökeskusten asennusta. Erittäin matalat ja kompaktit asennusliittimet ovat sähkökeskusten ja matalien keskusten johdotukseen sopiva ratkaisu. Kolmivaihejärjestelmien avulla voit tehdä ristikytkentöjä vakiopistosilloilla. Eristyskokeet voidaan tehdä ilman nollajohtimen irrottamista integroitujen liukusiltojen ansiosta.
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
N disconnect terminal block, Assembly instruction:
In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips.
The corresponding support brackets can be found at phoenixcontact.com/products, for neutral conductor disconnection, nom. voltage: 400 V, nominal current: 41 A, Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 500 V, nominal current: 68 A, Push-in connection, 1 level, Rated cross section: 16 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Installation protective conductor terminal block, Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, 3rd level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation terminal block, nom. voltage: 500 V, nominal current: 76 A, Push-in connection, 1 level, Rated cross section: 16 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation protective conductor terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation protective conductor terminal block, Push-in connection, 1 level, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Connection terminal block, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Edut
- Huoltovapaat liitäntätekniikat ruuviliittimien Reakdyn-periaatteen ja push-in-tekniikan ansiosta
- Nollajohtimen nopea ja turvallinen erotus ruuvittoman liukusillan ansiosta
- Yksilöllinen potentiaalinjako jokaisen tason kaksinkertaisen toimintouran ja standardoitujen silloitustarvikkeiden avulla
- Helppo koestus jokaisessa kytkentäpisteessä olevien integroitujen koestuspaikkojen avulla
- Selkeät jakajaratkaisut standardoitujen merkintätarvikkeiden avulla
Asennusliittimet rakennusasennukseen
Asennusliittimien tuotevalikoima
Asennusliittimet lyhyesti
Asennusliittimet PTI ja UTI kiinteistöjen keskusten nopeaan ja tilaa säästävään asennukseen. Liittimet on räätälöity tarkasti sähköasennuksen ja keskuksen kokoonpanon vaatimuksiin, ja ne ulottuvat jopa 16 mm²:n johdinpoikkipintaan asti.
Asennusliittimien tuotevalikoima sisältää:
- Asennusliittimet
- Nollajohtimen erotusliittimet
- Nollajohtimen kokoojakiskon syöttöliittimet
- Erotus- ja veitsierotusliittimet
- Asennuksen suojajohdinliittimet
- Riviliittimet KNX-johdotusta varten
Asennusliittimet ja nollajohtimen erotusliittimet
Asennusliittimet ja nollajohtimen erotusliittimet
Asennusliittimet ovat olennainen osa rakennusasennusta. Liittimet mahdollistavat johtimien turvallisen ja pysyvän liittämisen. Asennusliittimille on myös ominaista helppo käsiteltävyys, mikä vähentää sekä asennusaikaa että virhelähteitä. Asennusliittimistä on saatavana eri versioita eri vaatimuksia varten.
Nollajohtimen erotusliittimet ovat myös tärkeä osa rakennusasennusta. N-erotusliittimet mahdollistavat nollajohtimen turvallisen ja yksinkertaisen erotuksen. Tämä toiminto on erityisen hyödyllinen huoltotöissä tai vianetsinnässä, koska se mahdollistaa sähköjärjestelmien turvallisen eristämisen.
Kokoojakiskojärjestelmällä varustettu tehonsyöttömoduuli
Asennusliittimet nollajohtimen kokoojakiskon tehonsyöttöön
Tehonsyöttömoduuleilla (PTI 16-NLS...) muodostetaan kytkentä nollajohtimen kokoojakiskoon erittäin yksinkertaisesti ja vaivattomasti. Sitä varten tarvitsee vain avata oranssinvärinen vipu, asettaa nollajohtimen kokoojakisko paikalleen ja lopuksi sulkea vipu. Asennuksessa tai irrottamisessa ei tarvitse käyttää työkaluja eikä myöskään mainittavaa voimaa. Tehonsyöttömoduulien erityisen muotoilun ansiosta liittimissä on myös päätypuristin- ja pidiketoiminto. Tämä säästää tilaa usein pienissä sähkökeskuksissa. Samanmuotoinen pidike liitinkiskon toiselle puolelle täydentää liitinvalikoiman.
Erotusliittimet ja veitsierotusliittimet
Erotusliitin yksittäisen virtapiirin erotukseen
Erotusliittimillä voidaan erottaa yksittäisiä virtapiirejä erilaisia mittauksia varten. Liittimet on räätälöity sähköasennuksen erityisvaatimuksia silmällä pitäen. Johdota liittimet standardin DIN VDE 0100-0108 Julkisten rakennusten sähkökeskusten johdotus- ja liitäntävaatimukset sekä standardin DIN VDE 0100-718 yksittäisen virtapiirin erotusta koskevan määräyksen mukaan. Liittimiä voidaan käyttää virtapiirien avaamisen ja sulkemisen lisäksi myös muilla tavoin. Standardoidun, monitoimisen erotusalueen avulla erotuspistokkeiden lisäksi voidaan integroida myös diodien tai vastusten, sulakepistokkeiden sekä kytkentälukkojen ja läpivientipistoliittimien muodossa olevia komponentteja.
KNX-asennus rakennusautomaatiota varten
Selkeä KNX-asennus
KNX on erityinen kenttäväylä rakennusautomaatiota varten. KNX-väyläjärjestelmällä voidaan ohjata automaattisesti erilaisia toimintoja rakennuksissa, kuten valoja, hälytyksiä tai ilmastointia. Phoenix Contactin valikoimiin kuuluu erityisiä KNX-liittimiä näiden järjestelmien nopeaan ja helppoon johdotukseen. Kaksikerrosliittimet tekevät KNX-asennuksesta entistäkin vaivattomampaa – leveys riviliitintä kohti on vain 3,5 mm. Kohdennuksen helpottamiseksi sähkökeskuksessa riviliitinten kytkentäpisteet ja johtimien värit on värikoodattu keskenään. Näin KNX-väyläjärjestelmän pää- ja varajohtimet kytketään vaivattomasti vain 7 mm:n leveydellä. Selkeyden ja kompaktin koon lisäksi KNX-liittimet helpottavat potentiaalinjakoa standardoiduilla pistosilloilla.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Asennusliittimien esitteet
Haluatko saada painettuja esitemateriaaleja asennusliittimistämme? Seuraavassa on tuote-esitteemme riviliittimistä, laatuesitteemme sekä esite rakennusasennuksesta.