Component terminal block, with integrated 1N4007 diode, nom. voltage: 800 V, nominal current: 0.5 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Sulakeliittimet, komponenttiliittimet ja diodiliittimet
Phoenix Contactin sulakeliittimillä voit kiinnittää rakenteeltaan ja nimellisvirroiltaan erilaisia sulakkeita. Monikerroksisten versioiden avulla johdat suojatun ja suojaamattoman potentiaalin vain yhden liittimen kautta. Versiot Ex-nA-suojaustavan räjähdysvaarallisella alueella käyttöä varten laajentavat käyttömahdollisuuksia. Komponentti- ja diodiliittimien ohella käytettävissä on myös LEDeillä, estodiodeilla tai vastuksilla varustettuja riviliittimiä.
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Push-in connection, 1 level, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, Thermal continuous current Ith: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Push-in connection, 1 level, Rated cross section: 1 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1st and 2nd level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1.5 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Component terminal block, with two soldered-in resistors, 1.4 kOhm and 10 kOhm, nom. voltage: 500 V, nominal current: 32 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, 1st and 2nd level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Component terminal block, with 10 kOhm resistance for wire-break monitoring, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Component terminal block, With test socket screws for insertion of test plugs, nominal current: 0.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 1 mm2, cross section: 0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Edut
- Kattavaan tuotevalikoimaan kuuluu G-sulakkeita, ajoneuvojen lattasulakkeita ja termisiä ylivirtasuojapistokkeita
- Yhtenäiset toimintourat helppoon potentiaalinjakoon
- Molemminpuoliset koestuspaikat sulakkeiden helppoon tarkastukseen
- LED-tilanäyttö viallisten sulakkeiden ja sulakkeenpitimien nopeaan tunnistukseen virtaussuunnasta riippumatta
- Helppopääsyiset sulakkeet voidaan vaihtaa vaivattomasti
- Vastaa muodoltaan läpivientiliittimiä sekä veitsi- ja erotusliittimiä
Sulakeliitin
Sulakkeet
Sulakkeet voidaan asentaa ja vaihtaa vaivattomasti. Phoenix Contactin valikoimiin kuuluvat seuraavat sulakeliittimet:
- viputoiminen sulakeliitin
- sulakeliitin kierretulpalla
- sulakeliitin lattasulakkeiden kiinnitykseen
Seuraavat sulakeversiot voidaan kiinnittää sulakeliittimien avulla DIN-kiskoon:
- pienoissulakkeet
- Midget-sulakkeet
- C- ja F-tyypin lattasulakkeet
Erityisesti aurinkopaneelijärjestelmiin on saatavana sulakkeenpitimiä ja tyypin 10,3 x 38 mm ja 10,3 x 85 mm, enintään 1 500 V, sulakkeita.
Näistä liittimistä on saatavana myös led-näytöllisiä malleja vikailmoituksia varten.
Sulakepistoke P-FU
Sulakepistoke P-FU
Phoenix Contactin sulakepistokkeet tyypin G sulakkeille soveltuvat peruserotusliittimiin ja ovat lisäksi erittäin joustavia:
- Pistoke voidaan kalustaa helposti halutulla sulaketyypillä
- Sisäkkäinen rakenne mahdollistaa ylikuormitus- ja oikosulkusuojauksen vain 5,2 mm:n liitinleveydellä
- Koestuskoskettimet sulakkeen molemmilla puolilla
- Kaksisuuntaisella vikailmoituksella varustetut mallit viallisten sulakkeiden nopeaan tunnistamiseen
- Merkintämahdollisuus selkeään kohdennukseen
TCP-sarjan pistoliitettävät termiset ylivirtasuojat
TCP-sarjan pistoliitettävät termiset ylivirtasuojat
TCP-sarjan termiset ylivirtasuojat suojaavat induktiivisia käyttäjälaitteita optimaalisesti ylikuormitukselta sähkönjakelujärjestelmissä. Ylivirtasuojaan integroitu kytkentätoiminto mahdollistaa välittömän uudelleenkytkennän ja minimoi järjestelmän seisokkiajat.
- Standardin mukaiset pistokoskettimet mahdollistavat käytön kaikissa tyypin C lattavarokeliittimissä
- Välitön uudelleenkytkentä laukaisun jälkeen lyhentää seisokkiaikoja
- Käytetään kytkimenä virtapiirien päälle- ja poiskytkentään
- Kapea rakenne säästää asennustilaa
Komponentti- ja diodiliittimet
Komponentti- ja diodiliittimet
Voit käyttää komponentti- ja diodiliittimiä erilaisissa sovelluksissa. Myös turvavaatimukset on huomioitu: painetut kytkentäkaaviot tai symbolit pienentävät virheellisen johdotuksen riskiä huomattavasti. Liittimien erilaisilla sähkömekaanisilla ja sähköisillä komponenteilla on eri käyttötarkoitukset. Niitä tarvitaan seuraaviin käyttötilanteisiin:
- Led-komponenteilla varustettuja riviliittimiä käytetään järjestelmien toimintatilojen visualisointiin.
- Estodiodeilla varustettuja diodiliittimiä tarvitaan suojaamaan komponentteja takavirroilta tai vastuksilta.
- Vastuksilla varustettuja komponenttiliittimiä käytetään virran tai jännitteen rajoitukseen ja jakamiseen.
clipx ENGINEER tehokkaaseen suunnitteluun
Suunnitteluohjelmisto kytkentäkaappiasennukseen
clipx ENGINEER -suunnitteluohjelmistoa käyttäen liitinkiskojen, kalustettujen asennuslevyjen ja liitinkoteloiden suunnittelu ja tilaaminen sekä tietojen saumaton siirtäminen valmistukseen on tehokkaampaa kuin milloinkaan aikaisemmin – jokaisella työpaikalla. Älykkäät liitännät ECAD-ohjelmaan sekä Phoenix Contact -sovelluksiin ja -konfiguraattoreihin nopeuttavat suunnittelua.
Tuote-esite Riviliittimet
Ladattavat tiedostot
Haluatko saada painettuja materiaaleja riviliittimistämme? Seuraavassa on erilaisia esitteitä aiheesta Riviliittimet. Tuote-esitteiden lisäksi joukossa on esite CLIPLINE complete -riviliitinjärjestelmästä ja riviliittimien laaduntarkastuksista.