PLC-OSP-230UC/ 48DC/100
-
Solid-state relay module
2967565
PLC-INTERFACE, consisting of PLC-BSP.../21 basic terminal block with spring-cage connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 230 V AC/220 V DC, output: 3 - 48 V DC/100 mA
Tuotetiedot
Product type | Solid-state relay module |
Product family | PLC-INTERFACE |
Application | Universal |
Operating mode | 100% operating factor |
Insulation characteristics: Standards/regulations | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.81 W |
Test voltage (Input/output) | 2.5 kV (50 Hz, 1 min., input/output) |
Nominal input voltage UN | 230 V AC |
220 V DC | |
Input voltage range in reference to UN | 0.9 ... 1.1 |
Input voltage range | 207 V AC ... 253 V AC |
198 V DC ... 242 V DC | |
Switching threshold "0" signal in reference to UN | ≤ 0.3 |
Switching threshold "1" signal in reference to UN | ≥ 0.8 |
Typical input current at UN | 3.5 mA |
Typical response time | 3 ms (at UN) |
Typical turn-off time | 5 ms (at UN) |
Protective circuit | Bridge rectifier; Bridge rectifier |
Transmission frequency | 10 Hz |
Contact switching type | 1 N/O contact |
Design of digital output | electronic |
Output voltage range | 3 V DC ... 48 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | ≤ 1 V |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Surge protection |
Input side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 14 |
Output side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 14 |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Standards/regulations | |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Tuotenumero | 2967565 |
Pakkausyksikkö | 10 Kappaletta |
Vähimmäistilausmäärä | 10 Kappaletta |
Tuoteavain | DK6225 |
Tuotekoodi | DK6225 |
GTIN | 4017918165802 |
Paino kappaletta kohti (sis. pakkauksen) | 30,78 g |
Paino kappaletta kohti (ilman pakkausta) | 28,94 g |
Tullitariffinumero | 85364900 |
Alkuperämaa | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
Löydät tuotekohtaisen Kiinan RoHS-ilmoitusluettelon kunkin tuotteen latausalueelta Valmistajan ilmoitus -kohdasta. EFUP-E-merkinnän sisältäville tuotteille ei tarvita Kiinan RoHS-ilmoitusluetteloa, eikä sitä tarvitse siksi laatia.
|
EU REACH SVHC | |
Huomautus REACH-kandidaattiaineesta (CAS-nro) | Aineen pitoisuus ei ole yli 0,1 %. |
Yhteensopivat tuotteet
Huomautus: Joidenkin alla mainittujen lisäosien käyttö voi rajoittaa tämän tuotteen ominaisuuksia.
-
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
OPT-60DC/ 48DC/100 - Miniature solid-state relay 2966621
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
OPT-60DC/ 48DC/100 - Miniature solid-state relay 2966621
Edut
Slim design
Efficient connection to system cabling using V8 adapter
RT III sealed solid-state relay
Functional plug-in bridges
Integrated input circuit
High switching power
Zero voltage switch at AC output
PHOENIX CONTACT OY
Niittytie 11, 01300 Vantaa