RC-00000006100
-
Housing for circular connector
1592604
Housing for circular connector, series: RC, straight, Screw locking mechanism, M23, Axial O-ring, shielded: yes, panel thickness min.: 0.8 mm, panel thickness max.: 6.5 mm, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance