TTC-6-FMTX-UT - Remote signaling module transmitter
1193555

Transmitter module, for the visual monitoring and floating remote signaling of adjacent surge protective devices from the TERMITRAB complete or CLIXTRAB product family. Suitable for directly or indirectly grounded DIN rails.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Space-saving and cost-saving with a narrow overall width of just 6 mm
Collective remote monitoring of up to 50 protective devices via optical monitoring
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features