Thermal transfer printer, The THERMOMARK ROLL 2.0 thermal transfer printer prints markers in roll and continuous format for applications in terminal marking, wire and cable marking, and equipment and plant marking. Create high-quality printed labels, insert markers, and shrink and marking sleeves in prepunched or continuous format., weight: 3.8 kg, width: 240 mm, height: 189 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Lämpösiirtotulostimet
Lämpösiirtotulostimilla merkitset suuretkin tilausmäärät erittäin taloudellisesti. Erilaiset kortti- ja rullamateriaalien tulostimet käsittelevät monenlaisia materiaaleja. Näin saat täydellisen merkintäjärjestelmän, joka on räätälöity täydellisesti sovellukseesi ja jota PROJECT complete -merkintäjärjestelmä tukee optimaalisesti.
Thermal transfer printer, The THERMOMARK CARD 2.0 thermal transfer printer prints marking materials in sheet and card format quickly and with high quality. Create high-quality markers for applications in terminal, wire, cable, equipment, and plant marking., weight: 6 kg, length: 0.325 m, width: 254 mm, height: 194 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer for one-sided and double-sided printing of materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 21 kg, length: 0.594 m, width: 248 mm, height: 395 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 600 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Thermal transfer printer, Thermal transfer printer with internal rewinder for printing all materials in roll format with a print resolution of 300 dpi. Suitable for long-term use in production and for large print volumes, as large rolls can also be processed., weight: 10 kg, length: 0.46 m, width: 252 mm, height: 288 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Magazine, for the THERMOMARK PRIME and the THERMOMARK CARD, for accommodating UCT-TMF..., length: 0.166 m, width: 114 mm, height: 11.5 mm
Cutter, for the THERMOMARK ROLL and THERMOMARK ROLL 2.0, cutter width: 50 mm, suitable for: TML, SK, EML-RM, PMM, WMS continuous media, WMS-2 HF continuous media, WMS-OT HF, TMT continuous media, and EMT (EX15)R, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Cutter, Perforation cutter for all shrink sleeve and marking sleeve versions in continuous format for cutting custom lengths, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Edut
- Luotettava ja tunnettu tulostusmenetelmä, jonka käytettävyys on erinomainen
- Ei vaadi huoltoa
- Korkea laatu: selkeä tulostusjälki, viivakoodit, tekstikoko alkaen 1,6 mm
- Kompaktit ja kestävät laitteet
THERMOMARK PRIME 2.0 -korttitulostin
Mobiili lämpösiirtotulostin THERMOMARK PRIME 2.0
THERMOMARK PRIME 2.0 -lämpösiirtotulostin on ainutlaatuinen yhdistelmä, joka koostuu tunnetusta, luotettavasta tulostustekniikasta, integroidusta merkintäohjelmistosta sekä kestävästä, verkosta riippumattomasta virransyötöstä. Kosketusnäyttö, koteloidut värinauhat ja vaihdettava akku helpottavat tulostimen käyttöä paikan päällä. Laaja materiaalivalikoima – yli 600 korttimateriaalia – tarjoaa monipuolisia ratkaisuja erilaisten sovellusten merkintään. Automaattinen värinauhan-, kasetin- ja materiaalintunnistus estää virheelliset tulostukset.
THERMOMARK CARD 2.0 -korttitulostin ja siihen sopiva materiaali
THERMOMARK CARD 2.0 merkintäkorttien tulostukseen
THERMOMARK CARD 2.0 on tehokas ratkaisu muovikilpien tulostamiseen kortteina ja arkkeina. Materiaalivalikoima sisältää lukuisia merkintäratkaisuja liittimien, johtimien ja kaapeleiden sekä laitteiden ja järjestelmien merkitsemiseen. Kompakti lämpösiirtotulostin on vaivaton asentaa ja käyttää. Voit käyttää THERMOMARK CARD 2.0 -tulostinta suoraan ja hoitaa tulostustehtäväsi MARKING system -ohjelmiston tai MARKING system -sovelluksen avulla. Luotettavan teknologian ansiosta lämpösiirtotulostimen hyötysuhde on hyvä, ja tulostin on lähes huoltovapaa.
THERMOMARK ROLL 2.0 -rullatulostin ja siihen sopiva materiaali
THERMOMARK ROLL 2.0 rulla- ja jatkuvassa muodossa olevia materiaaleja varten
THERMOMARK ROLL 2.0 tulostaa tarroja sekä kutistemuovi- ja merkintäletkuja rulla- ja jatkuvassa muodossa. Materiaalivalikoima sisältää lukuisia merkintäratkaisuja liittimien, johtimien ja kaapeleiden sekä laitteiden ja järjestelmien merkitsemiseen. Lämpösiirtotulostin varmistaa laadukkaan merkinnän ja nopean työstön. Luotettavalla lämpösiirtotulostustekniikalla käyttö on lähes huoltovapaata. Intuitiivinen ohjaus MARKING system -ohjelmistolla tai MARKING system -sovelluksella. Tulostimen käyttö on erityisen mutkatonta integroidun kosketusnäytön avulla.
THERMOMARK E.300 (D) / E.600 (D) -rullatulostin
THERMOMARK E.300 (D) / E.600 (D) suurten materiaalimäärien käsittelyyn
Monipuolisella THERMOMARK E.300 (D) / E.600 (D) -tulostimella voit merkitä kaikille rullamateriaaleille ja luoda ammattimaisia ja kestäviä päätelaitteiden, johtojen ja kaapeleiden, laitteiden ja järjestelmien merkintöjä. Esistanssattujen etiketti- ja kilpiformaattien lisäksi tulostin käsittelee myös kutistemuovi- ja merkintäletkuja sekä jatkuvassa muodossa olevaa etikettimateriaalia. Kun tulostimeen yhdistetään THERMOMARK E.CUTTER tai E.CUTTER, sillä voidaan katkaista tai rei'ittää kätevästi jatkuvassa muodossa olevia materiaaleja. Jos haluat mahdollisimman tehokkaan merkintäprosessin, voit yhdistää lämpösiirtotulostimen THERMOMARK E SERIES -järjestelmän applikaattoriin.
THERMOMARK E.300 DOUBLE -rullatulostin
THERMOMARK E.300 DOUBLE kaksipuoliseen merkintään
Joustavalla THERMOMARK E.300 DOUBLE -lämpösiirtotulostimella voit merkitä rullamuodossa olevia merkintämateriaaleja yhdelle tai molemmille puolille. Käytä E.CUTTER- tai E.CUTTER/P-leikkuria jatkuvassa muodossa olevien materiaalien katkaisemiseen tai rei'ittämiseen. Jos haluat vielä tehokkaampaa merkintää, voit yhdistää vakiotulostimen THERMOMARK E.SLEEVE -laitteeseen, jolla voit merkitä ja kiinnittää kutistemuovi- ja merkintäletkut vain yhdessä automatisoidussa työvaiheessa. Kaksipuolinen merkintä helpottaa johtimien ja kaapeleiden merkintöjen lukemista.