PTSPLO-6/1-2X2 2,1 R32 - PCB terminal block
1705081

PCB terminal block for tin-plated flexible cables, e.g., type PV 1-F, nominal current: 41 A, number of positions: 1, connection method: spring-cage connection, mounting: THT/THR, for user information for through-hole reflow technology, go to: combicon.com

Tuotetiedot









Yhteensopivat tuotteet



Edut

Able to perform without insulating elements: ideal for easy integration into the SMT soldering process
Tool-free spring principle enables time-saving connection of conductors with ferrules and tinned conductors
Defined contact force ensures that contact remains stable over the long term