QPD T 4PE 2X9-16 BK - T distributor
1405404

QUICKON T-distributor, black, 4+PE-pos., 1.0 mm2 ... 2.5 mm2/690 V/20 A, for cable diameter of 9 mm ... 16 mm, with two QUICKON nuts

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot









Yhteensopivat tuotteet




Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors