QPD H 4PE2,5 4X9-16 BK - H distributor
1406369

QUICKON H-distributor, black, 4 pos. +PE, 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, for cable diameters of 9 mm ... 16 mm, with a sealing bolt.

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Flexible and compact - by connecting connections internally, H and T-distributors can be used to branch master cables or they can be used as star distributors