Electronic reversing load relay, for controlling DC motors, with LED display and protective circuit, output: 10 - 30 V DC/6 A with a switch-over time of 80 ms
Electronic load relays and reversing load relays enable the fast switching of mechanically commutated DC motors. Our reversing load relays reverse and brake DC motors up to 24 V/10 A without wear. An output that is protected against short circuits, overvoltages, and overloads ensures reliable operation in the system. The internal locking circuit and load wiring minimize the wiring effort.
LisätietojaElectronic reversing load relay, for controlling DC motors, with LED display and protective circuit, output: 10 - 30 V DC/6 A with a switch-over time of 80 ms
Electronic reversing load relay, for controlling DC motors, with LED display and protective circuit, output: 10 - 30 V DC/6 A with a switch-over time of 1 ms
PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BSC.../21 basic terminal block with screw connection and integrated circuit, for driving DC motors, with LED and protective circuit, output: 10 ... 30 V DC/2 A
Electronic reversing load relay, for driving DC motors, with light indicator and protection circuit, output: 10-30 V DC/2 A
PLC-INTERFACE as an electronic reversing load relay, consisting of PLC-BPT.../21 basic terminal block with Push-in connection and integrated circuit, for driving DC motors, with LED display and protective circuit, output: 10 ... 30 V DC/2 A
• Luotettava ja nopea kytkentä kulumattoman elektroniikan ansiosta
• Helppo johdottaa integroidulla lukituskytkennällä ja kuorman johdotuksella
• Mekaanisesti kommutoitujen tasavirtamoottoreiden suorakäynnistys ja suunnanvaihto
• Kestävä ja sietää iskuja ja tärinää