WMTW (15X4)R YE CUS
-
Cable marker
0831011
Cable marker, can be ordered: by line, yellow, labeled according to customer specifications, cable diameter range: 0.6 ... 50 mm, mounting type: plug in
Tuotetiedot
Yhteensopivat tuotteet
Edut
Insertable conductor marking with threading and insertion aid for marking collars
The insert labels are used to mark marking collars from the PATG/PATO ... system
Easy mounting thanks to a threading and insertion aid, which can be easily separated by means of a perforation after inserting the marker
Thanks to their special shape, the insert labels remain securely inside the marking collar