PSR-SPP- 24DC/SIM4 - Safety relays
2981949

Interface module for connecting several safety sensors or switches with N/C / N/O contacts to the PSR-SDC4 safety relay, plug-in Push-in terminal blocks

Tuotetiedot









Yhteensopivat tuotteet



Edut

4 two-channel N/O or N/C contact inputs
Up to Cat. 3/PL d in accordance with EN ISO 13849-1, SIL 2 in accordance with IEC 61508 (in conjunction with the PSR-SDC4 master)
4 PLC diagnostic outputs for evaluating the switching state of the safety sensors
4 LEDs as status indicators for the relevant sensor/switch
PSR-TBUS connection