RAD-ISM-TW-PB-GATEWAY - Wireless module
2917366

PROFIBUS coupler for wireless network consisting of RAD-ISM-2400-DATA-BD-BUS wireless modules at the PROFIBUS-DP (max. 12 Mbps)

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot







Yhteensopivat tuotteet



Edut

GSD file with predefined software modules
Maximum PROFIBUS speed of up to 12 Mbps
Cyclic data exchange of non-time-critical IO signals
Connection of up to ten wireless stations
Can only be used in conjunction with the RAD-ISM-2400-DATA-BD-BUS wireless module
Easy diagnostics for the wireless network in PROFIBUS