A 1,5 -18
-
Ferrule
3202601
Ferrule, Length contact range: 18 mm, sleeve length: 18 mm, color: silver-colored
Conductor cross-section range
Tuotetiedot
Yhteensopivat tuotteet
Edut
The insulation reliability of close connections is increased and the splicing of wires is prevented
The dimensions of the ferrules conform to DIN 46228-1
The ferrules without plastic sleeve are made from soft tin-plated electrolytic copper