CRIMPFOX-TC MP
-
Crimping pliers with digital display
1212510
Crimping pliers, for turned contacts, universal cross section setting, up to a maximum of 2.5 mm2, digital display with 0.01 mm increments, pressure lock can be unlocked, including positioning tool
Tuotetiedot
Yhteensopivat tuotteet
Edut
Crimping pliers for processing turned contacts of up to 2.5 mm²
The integrated positioning tool ensures that the contacts are perfectly aligned
Universal adjustment for precise processing of corresponding cross sections