Dataetulevyt tarjoavat monipuolisia liitäntämahdollisuuksia erittäin pienissä tiloissa, koska erilaisia kosketinosia voidaan yhdistellä tarpeen mukaan. Huoltoliitäntöjä on saatavana seuraavilla osilla:
- D-SUB 9
- RJ45
- USB
- pistorasiat
- SC-RJ-liitin
Kytkentäkaapin pistorasiat ja huoltoliitännät tuovat erinomaista joustavuutta erilaisiin sovelluksiin. Pistorasioita ja liitäntöjä voidaan käyttää vaativissa teollisuusympäristöissä. Ne soveltuvat kytkentäkaappeihin, infrastruktuurikomponentteihin ja erilaisiin laitteisiin. Pistorasiat voidaan asentaa DIN-kiskoon tai suoralla asennuksella.
Socket, with light indicator, Pin connector pattern type CF, connection method: Push-in spring connection, color: yellow, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany
Socket, with extended touch protection/shutter, Pin connector pattern type E, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France
Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany
Socket, for USA and other countries, Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA
Front plate with contact inserts, plastic with shroud, 1 x USB (socket/socket) type A; 1 x RJ45, 8-pos. metal, CAT5e (socket/socket)
Socket, with light indicator, Pin connector pattern type N, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz ... 60 Hz), nominal current: 20 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: Brazil
Socket, for Brazil/South Africa and other countries, Pin connector pattern type N, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz ... 60 Hz), nominal current: 20 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: Brazil
Socket, with extended touch protection/shutter, LED display, Pin connector pattern type G, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain
Socket, with extended touch protection/shutter, LED display, Pin connector pattern type E, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: NF C61-314, IEC 60884-1, Country marking: France
Mounting frame for one front plate/socket, plastic frame: black, plastic cover: transparent, closed with 3 mm two-way key bit and rotary knob, included.
Saksalaisella ja amerikkalaisella vastinpinnalla varustetuissa kytkentäkaapin pistorasioissa on lisäksi USB-A- ja USB-C-liitäntä. Siten se voi syöttää virtaa erilaisiin laitteisiin. Voit valita virtaliitännäksi push-in- tai ruuviliitännän.
Huoltoliitännät
Kytkentäkaappien huoltoliitännät parantavat huolto- ja kunnossapitotöiden tehokkuutta ja turvallisuutta. Asiantunteva henkilökunta pääsee helposti käsiksi elektroniikkaan avaamatta kytkentäkaappia. Näin vältetään toiminnan keskeytyminen. Suojatut huoltoliitännät minimoivat myös virheellisen toiminnan riskin ja ylläpitävät järjestelmän eheyttä.
Dataetulevyt tarjoavat monipuolisia liitäntämahdollisuuksia erittäin pienissä tiloissa, koska erilaisia kosketinosia voidaan yhdistellä tarpeen mukaan. Huoltoliitäntöjä on saatavana seuraavilla osilla:
IP65-kotelointiluokan vankkoja, eri lämpötiloja kestäviä asennuskehyksiä voidaan käyttää vaativassa teollisuusympäristössä. Tuotevalikoima sisältää metalli- ja muovikehyksiä yhdelle tai kahdelle dataetulevylle.
Kompaktit huoltorasiat säästävät paljon tilaa, ja ne soveltuvat erinomaisesti pienempien kytkentäkoteloiden ja laitteiden tiedonsiirtoon. Dataliitännät asennetaan 22 mm:n vakioreikään. IP65-kotelointiluokan ansiosta asennus on luotettavasti suojattu vedeltä ja pölyltä.
Pistorasia kytkentäkaapissa
11 erilaisella pistokemallilla varustetut kytkentäkaapin pistorasiat sopivat kansainväliseen käyttöön kytkentäkaappi- tai järjestelmäasennuksessa. Lisätoiminnot, kuten LED-valot, sulake, kytkin tai johdonsuojakatkaisija laajentavat käyttömahdollisuuksia.
Kytkentäkaapin pistorasioiden johdotukseen voidaan käyttää valinnan mukaan push-in- tai ruuviliitäntätekniikkaa. Myös pistorasioiden asennus sujuu erityisen joustavasti: lukitse pistorasiat DIN-kiskoon tai käytä suoraa ruuvi- tai tarra-asennusta. Adapterilevyn kanssa pistorasiat voidaan lisäksi asentaa huoltoliitäntöihin.
Suojattuja pistorasioita käytetään verkkovirran suojaamiseen. Vikatilanteessa ne laukeavat vain kohdennetusti, jotta muut sähköverkon osat pysyvät toiminnassa. Sulake voidaan vaihtaa nopeasti ja helposti. Sisäänrakennetuilla kytkimillä varustetut pistorasiat kytkevät liitetyt laitteet virrattomiksi yksitellen ilman etusulakkeen aktivointia tai verkkopistokkeen irrottamista.
Pistorasiat, joissa on erikoistoimintoja, esim. varmuustehonsyöttö erillisestä virtalähteestä, merkitään eri väreillä. LED osoittaa, onko pistorasia toiminnassa ja onko siinä jännite.
Tavanomaisen DIN-kiskoon kiinnittämisen lisäksi pistorasiat voidaan myös ruuvata suoraan sopivalle pinnalle. Tuotteiden asennus käy joustavasti ja tilanteen mukaan.
Kytkentäkaapin pistorasioiden kytkentäpisteet sijaitsevat kaikki alapuolella. Tämä vähentää tilantarvetta ja mahdollistaa kätevän johdotuksen. Aikaa säästävän push-in-liitännän lisäksi saatavilla on myös pistorasiaversioita, joissa on perinteinen ja hyväksi havaittu ruuviliitäntätekniikka.