Kytkentäkaapin pistorasiat ja huoltoliitännät

Kytkentäkaapin pistorasiat ja huoltoliitännät

Kytkentäkaapin pistorasiat ja huoltoliitännät tuovat erinomaista joustavuutta erilaisiin sovelluksiin. Pistorasioita ja liitäntöjä voidaan käyttää vaativissa teollisuusympäristöissä. Ne soveltuvat kytkentäkaappeihin, infrastruktuurikomponentteihin ja erilaisiin laitteisiin. Pistorasiat voidaan asentaa DIN-kiskoon tai suoralla asennuksella.

Go to Product Detail Page for item 0804004
EO-D/UT/LED/GN - Socket
EO-D/UT/LED/GN - Socket
0804004

Socket, with light indicator, Type: D, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: India / Africa

Go to Product Detail Page for item 0804171
EO-AB/PT/LED/F - Socket
EO-AB/PT/LED/F - Socket
0804171

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Go to Product Detail Page for item 0804103
EO-J/UT/LED/DUO - Double socket
EO-J/UT/LED/DUO - Double socket
0804103

Double socket, with light indicator, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804048
EO-CF/PT/F/GN - Socket
EO-CF/PT/F/GN - Socket
0804048

Socket, with fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804126
EO-L/UT/SH - Socket
EO-L/UT/SH - Socket
0804126

Socket, with extended touch protection/shutter, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Go to Product Detail Page for item 0804034
EO-CF/UT/F - Socket
EO-CF/UT/F - Socket
0804034

Socket, with fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804136
EO-L/PT/SH/LED/DUO - Double socket
EO-L/PT/SH/LED/DUO - Double socket
0804136

Double socket, with extended touch protection/shutter, LED display, Pin connector pattern type L, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Go to Product Detail Page for item 0804114
EO-K/UT/GN - Socket
EO-K/UT/GN - Socket
0804114

Socket, for Denmark and other countries, Pin connector pattern type K, connection method: Screw connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SR 107-2-D1, Country marking: Denmark

Go to Product Detail Page for item 0804173
EO-AB/PT/S/15 - Socket
EO-AB/PT/S/15 - Socket
0804173

Socket, with switch, Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, DIN rail or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Edut

  • Kattava tuotevalikoima maailmanlaajuiseen käyttöön
  • Moduulirakenne ja kaksinkertaisella kytkentäpaikalla varustetut mallit säästävät tilaa
  • Joustava asennus pistokeasennuskehyksen ja suoran asennuksen avulla
  • Luja ja lämpötilankestävä IP65-kotelointiluokan ansiosta
  • Integroitu kosketussuojaus

Uudet tuotteet

USB-liitännöillä varustetut kytkentäkaapin pistorasiat DIN-kiskossa

USB-liitännöillä varustetut pistorasiat

Yleiskäyttöinen kolmella liitännällä

Saksalaisella ja amerikkalaisella vastinpinnalla varustetuissa kytkentäkaapin pistorasioissa on lisäksi USB-A- ja USB-C-liitäntä. Siten se voi syöttää virtaa erilaisiin laitteisiin. Voit valita virtaliitännäksi push-in- tai ruuviliitännän.

Tärkeimmät ominaisuudet

  • Vastinpinnat: Saksa/Yhdysvallat
  • 16 A, 250 V / 15 A, 125 V
  • USB-liitännät: USB-A ja -C
  • USB-arvot: 5 V, 3 A (yhteensä), hyötysuhde: DOE Level IV
  • Liitäntätapa: push-in/ruuvi
  • Johdinpoikkipinta: 0,2 mm²...4 mm² / 24 AWG...12 AWG
  • LED-näyttö USA-tyypeille
  • Olennaisten turvallisuusstandardien mukainen

Edut

  • 3-in-1: käyttövalmis teholähde ulkoisille laitteille huollon ja kunnossapidon aikana
  • Turvallinen USB-tehonsyöttö ja pikalataus 15 W:n USB-tehon ansiosta
  • USB-liitännän erityisen suuri hyötysuhde tyhjäkäynnillä ja osakuormituksella säästää energiaa
  • Joustava asennus: DIN-kiskoasennus tai suora asennus ruuvilla
  • Nopea ja helppo asentaa push-in-liitäntätekniikan ansiosta

Huoltoliitännät teollisuuteen

Huoltoliitännät

Helppo huolto ja diagnostiikka huoltoliitäntöjen avulla

Kytkentäkaappien huoltoliitännät parantavat huolto- ja kunnossapitotöiden tehokkuutta ja turvallisuutta. Asiantunteva henkilökunta pääsee helposti käsiksi elektroniikkaan avaamatta kytkentäkaappia. Näin vältetään toiminnan keskeytyminen. Suojatut huoltoliitännät minimoivat myös virheellisen toiminnan riskin ja ylläpitävät järjestelmän eheyttä.

Monipuoliset dataetulevyt
Huoltoliitännän asennuskehykset
Huoltorasiat
Monipuoliset dataetulevyt

Dataetulevyt tarjoavat monipuolisia liitäntämahdollisuuksia erittäin pienissä tiloissa, koska erilaisia kosketinosia voidaan yhdistellä tarpeen mukaan. Huoltoliitäntöjä on saatavana seuraavilla osilla:

  • D-SUB 9
  • RJ45
  • USB
  • pistorasiat
  • SC-RJ-liitin

Huoltoliitännän asennuskehykset

IP65-kotelointiluokan vankkoja, eri lämpötiloja kestäviä asennuskehyksiä voidaan käyttää vaativassa teollisuusympäristössä. Tuotevalikoima sisältää metalli- ja muovikehyksiä yhdelle tai kahdelle dataetulevylle.

Huoltorasiat

Kompaktit huoltorasiat säästävät paljon tilaa, ja ne soveltuvat erinomaisesti pienempien kytkentäkoteloiden ja laitteiden tiedonsiirtoon. Dataliitännät asennetaan 22 mm:n vakioreikään. IP65-kotelointiluokan ansiosta asennus on luotettavasti suojattu vedeltä ja pölyltä.

Pistorasia kytkentäkaapissa

Pistorasia kytkentäkaapissa

Kytkentäkaapin pistorasiat maailmanlaajuiseen käyttöön

11 erilaisella pistokemallilla varustetut kytkentäkaapin pistorasiat sopivat kansainväliseen käyttöön kytkentäkaappi- tai järjestelmäasennuksessa. Lisätoiminnot, kuten LED-valot, sulake, kytkin tai johdonsuojakatkaisija laajentavat käyttömahdollisuuksia.

Kytkentäkaapin pistorasioiden johdotukseen voidaan käyttää valinnan mukaan push-in- tai ruuviliitäntätekniikkaa. Myös pistorasioiden asennus sujuu erityisen joustavasti: lukitse pistorasiat DIN-kiskoon tai käytä suoraa ruuvi- tai tarra-asennusta. Adapterilevyn kanssa pistorasiat voidaan lisäksi asentaa huoltoliitäntöihin.

Sulakkeilla ja kytkimellä varustetut pistorasiat
Tilanäytöllä varustetut pistorasiat
Pistorasioiden asentaminen
Kytkentäkaapin pistorasian liitäntämerkintä
Sulakkeilla ja kytkimellä varustetut pistorasiat

Suojattuja pistorasioita käytetään verkkovirran suojaamiseen. Vikatilanteessa ne laukeavat vain kohdennetusti, jotta muut sähköverkon osat pysyvät toiminnassa. Sulake voidaan vaihtaa nopeasti ja helposti. Sisäänrakennetuilla kytkimillä varustetut pistorasiat kytkevät liitetyt laitteet virrattomiksi yksitellen ilman etusulakkeen aktivointia tai verkkopistokkeen irrottamista.

Tilanäytöllä varustetut pistorasiat

Pistorasiat, joissa on erikoistoimintoja, esim. varmuustehonsyöttö erillisestä virtalähteestä, merkitään eri väreillä. LED osoittaa, onko pistorasia toiminnassa ja onko siinä jännite.

Pistorasioiden asentaminen

Tavanomaisen DIN-kiskoon kiinnittämisen lisäksi pistorasiat voidaan myös ruuvata suoraan sopivalle pinnalle. Tuotteiden asennus käy joustavasti ja tilanteen mukaan.

Kytkentäkaapin pistorasian liitäntämerkintä

Kytkentäkaapin pistorasioiden kytkentäpisteet sijaitsevat kaikki alapuolella. Tämä vähentää tilantarvetta ja mahdollistaa kätevän johdotuksen. Aikaa säästävän push-in-liitännän lisäksi saatavilla on myös pistorasiaversioita, joissa on perinteinen ja hyväksi havaittu ruuviliitäntätekniikka.

Tuote-esite
Kytkentäkaapin lisävarusteet

Tutustu kytkentäkaapin lisävarusteiden tuotevalikoimaan tuote-esitteessä. Lisätarvikkeet takaavat suojan ja järjestyksen kytkentäkaapissa ja sen ympärillä. Lisäksi pistorasiat ja huoltoliitännät tukevat helppoa ylläpitoa, huoltoa ja diagnostiikkaa.

Lataa esite
Kytkentäkaappi, jossa on erilaisia kytkentäkaapin lisävarusteita