HC-BB32-I-CT-F 33-64 - Contact insert
1406543

Contact insert, number of positions: 32+PE, size: B16, Socket, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power

Tuotetiedot









Yhteensopivat tuotteet



Edut

For fast coding with plastic profile (Order No. 1410916, type CP-HC-S)
Shock and vibration-resistant in accordance with DIN EN 61373