HC-B 6-I-CT-M - Contact insert
1648157

Contact insert, number of positions: 6+PE, size: B6, number of connections per position: 1, Pin, Crimp connection, 500 V, 16 A, 0.5 mm2 ... 4 mm2

Tuotetiedot









Yhteensopivat tuotteet



Edut

For fast coding with plastic profile
Shock and vibration-resistant in accordance with DIN EN 61373