SACC-PO12MR-8CT-CM SH
-
Connector
1319945
Connector, Universal, 8-position, shielded, Plug angled M12 Push-pull external locking, coding: A, Crimp connection, knurl material: PA 6.6, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts
Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää.
Pakolliset lisätarvikkeet
Tuotetiedot
Yhteensopivat tuotteet
Edut
Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
Extremely compact, thanks to the small wiring space and high contact density
Clear feedback: the connector springs back when not snapped into place correctly
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads