CONFIG+ DEMO - Configuration and diagnostic software
2868046

Config+ Demo version with limited range of functions (unable to save projects). The demo version is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot








Edut

Reading in and comparing the real and configured topology
Parameterization of master boards or controller boards, even several boards in one project
Parameterization of several devices with assistant support (MDC wizard)
Configuration of INTERBUS and Ethernet networks
Device parameterization via FDT by means of integratable DTM
Monitor function for wiring checks
IP address assignment via BootP server
Automatic address assignment or via drag & drop