The latest generation of INTERBUS proxies seamlessly integrate a complete INTERBUS system together with all its functions into a higher-level control system with PROFINET functionality. Using GSDML files, the parameterization can be integrated perfectly into the higher-level engineering system.
The devices offer the following features:
- Data exchange, diagnostics, and parameterization are via the PROFINET protocol
- They can be integrated and parameterized in any controller using the PROFINET functionality
- LLDP support for topology detection
- PROFINET update rates ≥ 1 ms
FL NP PND-4TX IB-LK
-
Proxy
2985929
Proxy for PROFINET-RT, G4 functionality, INTERBUS proxy for fiber optics with integrated 4-port switch
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
cUL Listed
Hyväksyntätunnus: E140324Yhteensopivat tuotteet
Edut
Can be integrated and parameterized in any controller using the PROFINET functionality
PROFINET update rates = 1 ms
Data exchange, diagnostics, and parameterization are via the PROFINET protocol
LLDP support for topology detection