ME-IO 18,8 LC 8U 2RJ45 7035 - Housing cover
1224119

DIN rail housing, 8U L-design with function cutout for 2x RJ45, Housing cover, width: 20.94 mm, height: 114.1 mm, depth: 30.1 mm, color: light grey (similar RAL 7035)

Tuotetiedot









Yhteensopivat tuotteet


Edut

Plastic in accordance with UL94 V0: for more rigorous flammability requirements
Cover for fully closed device fronts
Can be machined for application-specific connection technology
For L-design: ideal for flush integration of standard interfaces such as RJ45