Круглі з’єднувачі

Круглі з’єднувачі

Для промислової автоматизації компанія Phoenix Contact пропонує метричні круглі з’єднувачі різного типу: маленькі чи великі, прямі чи кутові, залиті або для монтажу у полі. Широкий асортимент круглих штекерів пропонує оптимальні рішення для передачі сигналів, даних та живлення.

Go to Product Detail Page for item 1619774
CA-06S1N8A80DN - Cable connector
CA-06S1N8A80DN - Cable connector
1619774

M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1624027
CA-16P1N8A6L00 - Device connector front mounting
CA-16P1N8A6L00 - Device connector front mounting
1624027

M23, Device connector front mounting, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Axial seal, coding: N, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1628980
M17-8EP1N8A8002S - Cable connector
M17-8EP1N8A8002S - Cable connector
1628980

M17, Cable connector, series: M17 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 5+3+PE, contact connection type: Pin, Crimp connection, cable diameter range: 3.5 mm ... 6.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1467242
M23-09S1N129003S - Coupler connector
M23-09S1N129003S - Coupler connector
1467242

M23, Coupler connector, series: M23 PRO, straight, shielded: yes, for standard and ONECLICK fast locking system, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1607506
SL-7EP1N8A9002 - Coupler connector
SL-7EP1N8A9002 - Coupler connector
1607506

Coupler connector, straight, Screw locking mechanism, M58, number of positions: 4+3+PE, contact connection type: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 17 mm ... 25 mm, number of positions: 8, connection method: Crimp connection, series: SL, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1619334
CA-09P1N12T0DN - Cable connector
CA-09P1N12T0DN - Cable connector
1619334

M23, Cable connector, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Переваги

  • Завжди оптимальне рішення завдяки широкому вибору круглих з'єднувачів від M5 до M58
  • Надійна передача сигналів, даних на швидкості до 10 Гбіт/с, а також живлення до 150 А і 630 В
  • Економія часу за допомогою інноваційних технологій підключення для пристроїв з усіма звичайними в промислових умовах ступенями захисту
  • Висока гнучкість завдяки індивідуальній адаптації до ваших потреб
Безкоштовний зразок
Замовте свій набір зразків

Хочете протестувати круглі роз'єми серії M17-M40 PRO? Ми допоможемо вам зробити правильний вибір з’єднувача для ваших рішень. Ви отримаєте кваліфіковану консультацію щодо використання у вашій машині чи установці.

Замовити зразок
Круглі з’єднувачі зі швидкою системою фіксації ONECLICK
З’єднувачі й кабелі для передачі сигналів, даних і живлення

З’єднувачі й кабелі для передачі сигналів, даних і живлення

Конфігуратор для кабелів і проводів

Виберіть конфігурацію кабельного з’єднання для передачі сигналів, даних і живлення в середовищі IP6x або для застосування в шафі керування. Довільний вибір довжини й кінців провідника дає змогу створювати індивідуальні конфігурації кабелів.

Нові вироби

Кутові приладові з’єднувачі M12 для наскрізного монтажу
Приладові з’єднувачі M12 для паяння
З’єднувачі M12 Push-Pull для систем Ethernet
З’єднувачі Push-Pull M12 для монтажу

Кутовий приладовий з’єднувач M12 для наскрізного монтажу

Підвищує ефективність виробництва

Штекер M12 із кутом 90° призначений для автоматизованого виробництва і забезпечує ефективні процеси складання. Завдяки своїй кутовій конструкції новий з’єднувач можна гнучко розміщувати на друкованій платі, що дозволяє використовувати його навіть в умовах обмеженого простору.

Основні характеристики

  • Кутова конструкція
  • Для технології оплавлення припою в наскрізних отворах (THR)
  • Напруга до 250 В
  • Струм до 4 А
  • Варіанти із кодуванням A і D
  • 4, 5 або 8 полюси
  • Неекрановане виконання
  • Інверсний вставний торець

Переваги

  • Підходить для Pick-and-Place: автоматизоване комплектування на друкованій платі сприяє підвищенню ефективності виробництва
  • Оптимізована конструкція: зміщений центр ваги, завдяки чому можливе встановлення «без зусиль» на друкованій платі без фіксуючих гачків
  • Гнучкість: легке розміщення та вирівнювання на друкованій платі навіть в умовах обмеженого простору
  • Модульність: сумісний з доступними корпусами для наскрізного монтажу

Приладові з’єднувачі M12 для паяння

Перспективність вашої системи

Безсвинцеві вилки M12 для процесу паяння хвилею припою відповідають вимогам RoHS II без винятку 6c. Завдяки універсальній зворотній сумісності ви можете легко інтегрувати з’єднувачі в наявну схему друкованої плати.

Основні характеристики

  • Напруга до 250 В
  • Струм до 4 А
  • Варіанти із кодуванням A, B і D
  • 4 та 5 полюсів
  • Пряма або кутова конструкція

Переваги

  • Стандартні схеми розташування полюсів та кодування для передачі сигналів і даних зі стандартизованою конструкцією Design-in
  • Простий монтаж друкованих плат: двокомпонентні з'єднувачі для паяння хвилею припою
  • Надійне комплектування: фіксуючі гачки забезпечують фіксацію на друкованій платі
  • Сталий розвиток і перспективність: не містить свинцю відповідно до RoHS II без винятку 6c
  • Доступність у всьому світі через глобальні канали дистрибуції

З’єднувачі M12 Push-Pull для систем Ethernet

Проста й компактна передача даних

З’єднувачі M12 Push-Pull для монтажу систем Ethernet гарантують безпечну високошвидкісну передачу даних і вражають своєю надзвичайною компактністю. Завдяки швидкій системі фіксації монтаж здійснюється без зусиль шляхом простого підключення до пристрою.

Основні характеристики

  • Внутрішній механізм блокування Push-Pull
  • Компактне обтискне з’єднання
  • X-кодування для систем Ethernet
  • Кількість полюсів: 8
  • Поперечний переріз з’єднання: від 0,14 мм² до 0,34 мм²
  • Екранування на 360°
  • Пряма й кутова версія
  • Ступінь захисту: IP65, IP67

Переваги

  • Простота монтажу: швидке та просте під’єднання навіть в умовах обмеженого простору
  • Надзвичайна компактність: завдяки малому монтажному простору та високій щільності контактів
  • Безпечне використання: надійне з’єднання екрана на 360°
  • Міцне з’єднання: придатне для використання на залізниці в умовах високих ударних і вібраційних навантажень
  • Перспективне застосування: стандартизований асортимент продукції для доступності по всьому світу

З’єднувачі Push-Pull M12 для монтажу

Просте підключення за допомогою технології Push-Lock

Дві провідні технології в одному з’єднувачі M12: з’єднувачі M12 для монтажу зі швидкою системою фіксації Push-Pull та з’єднанням Push-Lock забезпечують можливість підключення проводу без інструментів та безпечного монтажу шляхом простого введення у порт на пристрої.

Основні характеристики

  • Монтаж: швидка система фіксації
  • Спосіб з’єднання: технологія з’єднання Push-Lock
  • З’єднувачі для передачі даних: PROFINET CAT5 (100 Мбіт/с), D-кодування, 4-полюсні, екрановані, прямі та кутові
  • З’єднувачі для передачі сигналів: А-кодування, 4- або 5-полюсні, екрановані і не екрановані, прямі та кутові
  • Поперечний переріз з’єднання: від 0,14 до 0,75 мм²
  • Діапазон температури: від -40 до +85°C

Переваги

  • Швидке й безпечне під’єднання навіть в умовах обмеженого простору
  • За допомогою штекерних з'єднувачів у варіантах «штир» і «розетка» можна реалізувати вільнопідвішувані з'єднання
  • З'єднання жорстких і гнучких провідників з наконечниками і без них без інструментів
  • Інтуїтивно зрозуміле підключення проводу завдяки колірному й номерному кодуванню контактних важелів
  • Довговічне та стійке до вібрацій з’єднання захисного заземлення та екранування на 360 °

Два працівника дивляться на навігатор продукції на планшеті з різними сполученнями виробів

Каталог продукції Ознайомтеся з нашим широким асортиментом продукції

Швидко та наочно дізнайтеся більше про клеми для друкованої плати, з'єднувачі та корпуси електронного обладнання для підключення пристроїв. В цьому вам допоможе каталог продукції, який розділяє асортимент на різні групи продукції.

GameChangers від Phoenix Contact для підключення пристроїв

GameChangers для підключення пристроїв

Більше, ніж найвища продуктивність — абсолютно нова гра: наші GameChangers також виведуть ваші системи на новий рівень успіху.

Унікальне різноманіття для сигналів, даних і живлення

Гібридні з’єднувачі
З’єднувачі для передачі сигналів
З’єднувачі для передачі даних
Силові з’єднувачі
Гібридні з’єднувачі

Економте час і місце під час кабельного з’єднання своїх пристроїв. Скористайтеся нашим надійним і компактним гібридним з’єднувачем для передачі сигналів, даних і живлення лише через один круглий з’єднувач.

• Струм до 70 А
• Напруга до 850 В пост. струму і 630 В змінного струму
• Інтерфейс CAT5 для передачі даних

З’єднувачі для передачі сигналів

З’єднувачі для передачі даних в типорозмірах від М5 до М23 підходять для численних застосувань. Залежно від ваших вимог ви можете обрати версії з кількістю полюсів від 3 до 19, із ножовим з’єднанням IDC, гвинтовим або пружинним з’єднанням, з’єднанням Piercecon, з’єднанням для паяння, обтискання або друкованої плати.

• Струм до 20 А
• Напруга до 300 В
• Додатково — зі з’єднанням для підключення екрана

З’єднувачі для передачі даних

Для надійної та швидкої передачі даних в промислових та інфраструктурних системах пропонуємо круглі екрановані з’єднувачі типорозмірів M8 і M12, сумісні з усіма поширеними польовими шинами й мережами.

• Швидкість передачі даних до 10 Гбіт/с
• Механічне кодування, сумісне з усіма поширеними типами мереж і польових шин
• Компоненти, що відповідають вимогам до категорії CAT6A
• Круглі з’єднувачі з екрануванням на 360° і герметичністю за рахунок заливки з боку кабелю

Силові з’єднувачі

Роз’єм живлення варіюється від компактного M12 до розміру M58 для високої продуктивності. Використовуйте переваги повного асортименту: від кабельних та приладових з’єднувачів до з’єднань для друкованої плати.

• Потужність до 150 А / 630 В
• Поперечний переріз до 50 мм²
• Захист від помилкового підключення для мереж змінного й постійного струму

Співробітник служби підтримки клієнтів із гарнітурою

Рішення за індивідуальним замовленням для ваших особливих потреб

Рішення за індивідуальним замовленням

Вам потрібне індивідуальне рішення для задоволення специфічних потреб? За вашим запитом ми швидко та гнучко внесемо індивідуальні корективи в наші стандартні вироби. Наш центр обслуговування клієнтів перетворить ваші побажання на персоналізоване рішення.

  • Індивідуальне маркування виробів
  • Залиті герметиком з’єднувачі та різні варіанти виконання жил проводів і кабелів (різні типи, різна довжина, різні варіанти підготовки)
  • Індивідуальне пакування: картонна тара, блістери, бухти або лотки

Новий стандарт для систем автоматизації

З’єднувачі М12 Push-Pull гарантують можливість швидкого під’єднання пристроїв без використання інструментів навіть в умовах обмеженого простору й високої щільності монтажу. Реалізуйте компактний дизайн корпусу завдяки портам M12 врівень із поверхнею і з легкістю прокладайте подовжувачі в польових умовах за допомогою різних варіантів штекерів і гнізд.

Круглі з’єднувачі серії M17-M40 PRO Надійна передача живлення та сигналів

Дізнайтеся більше про швидкісні системи фіксації ONECLICK, за допомогою яких можна швидко та безпечно під’єднувати пристрої та системи.

З’єднувачі M17 MPO для передачі даних через оптоволокно

З’єднувачі M17 MPO для промислового середовища, призначені для передачі даних у режимі реального часу в інтелектуальних електромережах. Міцні з’єднувачі M17 MPO відрізняються високоякісною волоконною оптикою, яка забезпечує стабільну пропускну здатність для передачі на великі відстані.