Holder for viewing boxes, to hang on various attachments of the AS-WORKBENCH-F..., integrated magnetic holder for individual attachment, incl. a viewing box
The clipx WIRE assist worker assistance system enables efficient conductor processing. The software-supported system guides users through the process of semi-automated conductor processing, automatically controls the relevant output devices, and provides the necessary information based on CAE data.
Mai multe informațiiHolder for viewing boxes, to hang on various attachments of the AS-WORKBENCH-F..., integrated magnetic holder for individual attachment, incl. a viewing box
Equipment carrier for AS-WORKBENCH-F ..., adjustable height and angle, compatible with THERMOMARK E..., ROLLMASTER ..., ROLL 2.0
Holder up to 4 CRIMPHANDYs, to hang on various attachments of the AS-WORKBENCH-F ... integrated magnetic holder for individual attachment
Workbench socket strip with 5 sockets, cable and switch for attachment to the AS-WORKBENCH-F ... E, pin connector pattern: type C, E for France and other countries
Mobile workbench, electrical height adjustment, modular extension with holder systems, device carriers, and shelves for automatic tools, printers, hand tools, and accessories, basis for the clipx WIRE assist and further workshop applications.
Mobile workbench, electrical height adjustment, modular extension with holder systems, device carriers, and shelves for automatic tools, printers, hand tools, and accessories, basis for the clipx WIRE assist and further workshop applications.
Mobile workbench, electrical height adjustment, modular extension with holder systems, device carriers, and shelves for automatic tools, printers, hand tools, and accessories, basis for the clipx WIRE assist and further workshop applications.
Foldable and angle-adjustable support arm for a monitor on AS-WB-F/MOUNT DISPLAY A1 for AS-WORKBENCH-F …, equipped with a VESA quick-release system for a maximum load capacity of 10 kg.
Software dongle, for activating the clipx WIRE assist 1.x software license, USB version
Freely dimmable LED workshop lamp, with adjustable telescopic arm for connection to the AS-WORKBENCH-F ...
Sistemul de asistență pentru lucrători clipx WIRE assist
În producția industrială de tablouri de distribuție, procesele sunt marcate și în prezent de un număr mare de etape de lucru manuale. În special pregătirea și prelucrarea conductorilor prezintă un potențial important. Astfel, această activitate consumatoare de timp constituie mai mult de jumătate din programul de lucru al unui producător de tablouri de distribuție.
Sistemul de asistență pentru lucrători clipx WIRE assist de la Phoenix Contact este un „instrument” prin care acest potențial este exploatat la maxim în sensul rentabilității și flexibilității.
clipx WIRE assist este un sistem ergonomic de asistență pentru lucrători pentru configurarea asistată digital a conductorilor și cablurilor. Noile variante specifice țărilor ale bancului de lucru de bază au prize pentru geometriile de conectare, de exemplu „AB” pentru SUA, „G” pentru Anglia, „E” pentru Franța și „L” pentru Italia. În plus, noul accesoriu pentru clipx WIRE assist extinde începând de acum volumul de funcții al sistemului.
Pregătirea conductorilor pe bază de software
Informațiile de cablare necesare pentru prelucrarea pe bază de software a proceselor sunt exportate din programele CAE uzuale. Informațiile sunt transferate în sistemul clipx WIRE assist. Funcția Editor integrată permite și colectarea manuală a datelor.
Lucrătorul este ghidat prin procesul semi-automatizat al producției de conductori cu ajutorul software-ului clipx WIRE assist, în baza datelor. Dispozitivele sistemului sunt controlate direct, iar informațiile necesare pentru prelucrarea și cablarea ulterioară sunt redate automat pe monitor în formă optimizată vizual și ușor inteligibilă.
Amenajarea ergonomică a postului de lucru
Masa de lucru reglabilă pe înălțime a sistemului clipx WIRE assist îndeplinește cerințele pentru ergonomie. Sistemul oferă avantajul de a schimba poziția din șezut în poziția în picioare și permite adaptarea la înălțimea corporală și/sau la activitatea care trebuie executată. Poziționarea optimă a dispozitivelor de marcare și a sculelor automate în zona de lucru a lucrătorului reduce distanțele de deplasare și contribuie astfel la ergonomie.
Sistemul de asistență pentru lucrători este poziționat pe patru role de ghidare industriale cu frâne, ce permit utilizarea sa mobilă. Astfel, sistemul poate fi utilizat descentralizat în locurile în care trebuie efectuate activități, reducând, respectiv eliminând astfel deplasările inutile.
Sistem de asistență pentru lucrători bazat pe principiile Lean
Conceptul sistemului se bazează pe principii Lean, precum 5S. Acestea ajută la eliminarea haosului și creează ordine. Prin utilizarea inserțiilor de spumă dură din mai multe straturi, în care fiecare sculă și mijloc auxiliar dispune de un decupaj predefinit, se obțin cei mai scurți timpi de căutare și acces. Sculele care sunt utilizate mai des sunt accesibile în mod optim, iar sculele utilizate mai rar sunt poziționate la o distanță mai mare.
Structura modulară a sistemului îi oferă utilizatorului un grad înalt de libertate la amenajarea postului său de lucru.
Sculele automate și dispozitivele de marcare pot fi amplasate pe suprafața blatului mesei. Accesoriile precum prizele, suporturile și recipientele pentru colectarea materialelor reziduale pot fi prinse direct pe masa de lucru a sistemului.
Sculele automate și sistemele de marcare pot fi depozitate cu economie de spațiu cu ajutorul accesoriilor adecvate, direct pe masa de lucru a sistemului. Pe brațele portante și stâlpi sunt montate ghidaje, care permit fixarea mai multor accesorii.
Poziționarea dispozitivelor pe înălțime și orientarea direcției de lucru se realizează într-un mod foarte flexibil, în funcție de necesitățile personale și cerințele sarcinii de lucru. Cu ajutorul sistemului de ghidare a conductorilor, conductorii se pot fixa direct pe dispozitivul de tăiere automat.
Software-ul de proiectare și marcare PROJECT complete
Software-ul de proiectare și marcare PROJECT complete furnizează toate informațiile necesare pentru producția de șiruri de blocuri terminale: fie ca document de producție digital pentru montarea manuală a șirului de blocuri terminale, fie ca document exportat în format AutomationML pentru controlul sistemelor de producție automate din producția dumneavoastră de șiruri de blocuri terminale.