OCS MOUNT 0806 SET - Wall bracket
1471778

Mounting plate, set of 2 pieces incl. screws for housing size of 8" x 6", material: polycarbonate, color: light gray

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

Internationally certified housing system
Special plastic enables safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain