CB TM1 0.5A F1 P - Thermal-magnetic device circuit breaker
2800857

Thermal-magnetic device circuit breaker, 1-pos., tripping characteristic F1 (fast-blow), 1 changeover contact, plug for base element.

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Produse compatibile




Avantajele dumneavoastră

Individually adjustable with protective plugs
Fast tripping in the event of an error with the aid of the F1 characteristic curve
Protective plug with fixed nominal current value as protection against unintentional changes
Increased safety with electrical isolation in the event of errors