Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale pentru senzori și actuatoare pentru cablarea bine structurată a semnalului
Blocurile terminale pentru senzori/actuatoare PTIO sunt adaptate în mod optim, prin designul lor compact, la cablarea controlerelor moderne ale utilajelor. Datorită blocurilor terminale pentru senzori/actuatoare, poți cabla senzorii și actuatoarele bipolare la o lățime a blocului terminal de numai 3,5 mm. În plus, blocurile terminale modulare permit cablarea senzorilor și a actuatoarelor cu trei sau patru conductori.
Initiator/actuator terminal block, Power terminal, nom. voltage: 250 V, nominal current: 20 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 18 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 5, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, with protective conductor function, nom. voltage: 250 V, nominal current: 13.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, Power terminal, nom. voltage: 24 V, nominal current: 13.5 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Initiator/actuator terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 15 A, 1st, 2nd and 3rd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Initiator/actuator terminal block, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Avantaje
- Gamă largă de produse grație variantelor cu funcție PE sau cu afișaj LED
- Posibilitate de economisire a spațiului datorită variantelor pentru inițiatoare și actuatoare bipolare
- Claritate optimă a conexiunilor de semnal grație opțiunilor versatile de marcare
- Posibilitate de extindere modulară, de până la 50 de poli
- Contur identic cu cel al blocurilor terminale de alimentare
Blocurile terminale pentru inițiatoare cu conexiune de tip push-in
Codare cromatică conform EN 60947-5-2
În varianta standard, blocurile terminale pentru inițiatoare cu conexiune de tip push-in dispun de butoane de acționare de culoare portocalie la nivelul ambelor niveluri de semnal. Pentru o diferențiere simplă a nivelurilor de semnal, sunt disponibile și variante cu butoane de acționare negre și albe. Cu varianta alb-negru, blocul terminal corespunde EN 60947-5-2. Conform acestui standard, o astfel de codare cromatică este prevăzută pentru cablarea senzorilor în vederea diferențierii contactelor normal închise și a celor normal deschise.
Blocuri terminale modulare pentru inițiatoare și actuatoare
Diferențiere între senzorii cu doi, trei și patru conductori
Blocurile terminale modulare pentru inițiatoare și actuatoare de la Phoenix Contact facilitează conectarea simplă și compactă a senzorilor cu trei și patru conductori. Dar de ce sunt necesari senzori cu trei și patru conductori?
În cablarea senzor/actuator există diverse posibilități de conectare. În funcție de măsurătorile pe care trebuie să le efectueze senzorul, este necesară o anumită exactitate. Cel mai simplu și cel mai puțin exact tip de senzor este inițiatorul cu doi conductori. În cazul conectării cu doi conductori, rezistența totală a liniei de alimentare afectează rezultatul măsurătorii. Astfel, este influențat rezultatul măsurătorii efectuate de senzori. Utilizarea blocurilor terminale pentru inițiatoare cu trei conductori permite cablarea senzorilor cu trei conductori. Datorită unui circuit suplimentar de măsurare, aceste inițiatoare acționează împotriva influențelor de temperatură ale liniilor de alimentare. Conectarea senzorilor cu patru conductori reprezintă o soluție și mai exactă. Ambele circuite suplimentare de măsurare obținute acționează nu doar împotriva influențelor de temperatură, ci și împotriva rezistențelor liniilor de alimentare.
Senzori bipolari
Senzori bipolari
Diferența dintre inițiatoarele monopolare și bipolare este numărul liniilor de semnal. Senzorii bipolari sunt alcătuiți din două linii de semnal și, astfel, pot recepționa și retransmite două semnale de comutare diferite. Un exemplu de un astfel de inițiator este un senzor cu ultrasunete, utilizat pentru măsurarea distanțelor și a obiectelor. Prin intermediul primei linii de semnal, se identifică distanța fiecărui obiect și, cu ajutorul celei de-a doua linii de semnal, dimensiunea fiecărui obiect. Pentru ca acest tip de senzori să poată fi cablați într-un spațiu îngust, blocurile terminale pentru senzori/actuatoare pentru senzorii bipolari sunt o soluție foarte eficientă. Blocurile terminale pentru senzorii bipolari dispun de o lățime a blocurilor terminale de 3,5 mm și de două intrări și ieșiri pentru linia de semnal.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești informații tipărite despre blocurile noastre terminale pentru senzori/actuatoare? Mai jos vei găsi broșură de produse și cea despre verificările de calitate ale blocurilor terminale modulare.