Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Push-in / plug connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale debroșabile
Blocurile terminale modulare debroșabile COMBI sunt un tip special de blocuri terminale hibride. Aceste blocuri terminale au o zonă de conectare standardizată pe o parte și tehnologie de conectare de tip push-in, cu șurub, cu cameră cu arc sau tehnologie de conectare rapidă pe cealaltă parte. Sistemul de contact este deosebit de rezistent la vibrații extreme. Cu blocurile terminale modulare debroșabile economisești timp în special la cablarea pentru semnale și putere.
Double-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in / plug connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, connection method: Screw/plug-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 3, number of positions: 1, connection method: Push-in / plug connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 2, number of positions: 2, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: Plug-in mounting, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Push-in / plug connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage/plug-in connection, Rated cross section: 4 mm2, 1st level connection right, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 8, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: blue
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Avantaje
- Alegerea liberă a tehnologiei de conectare, datorită zonei de conectare COMBI concepute în mod unitar
- Curent nominal de 41 A și o tensiune nominală de 1.000 V, realizabilă prin puternicul element de contact inserabil
- Nivel înalt de siguranță, datorită execuției sigure la atingere
- Protecție contra conectării eronate, prin posibilități individuale de codare
- Flexibilitate maximă datorită fișelor cu posibilitate de configurare individuală
Produse noi
Blocuri terminale modulare debroșabile cu push-x
Simplu de introdus cu COMBI și push-x
Blocurile terminale modulare debroșabile cu zonă de conectare COMBI și conexiune push-x revoluționează cablarea. Sporește eficiența prin cablarea fără efort în tabloul electric utilizând conexiunea push-x și conectează nivelul de câmp cu conectorii COMBI preasamblați.
Caracteristici principale
- Tehnologia de conectare 1: conexiunea push-x
- Tehnologia de conectare 2: zona de conectare COMBI
- Secțiune transversală nominală: 2,5 mm²
- Secțiuni de conductor: 0,5 mm² ... 4 mm²
- 20 AWG ... 12 AWG (convertit în conformitate cu IEC)
- Curent: 24 A
- Tensiune: 800 V
Avantaje
- Confort sporit la operare pentru toate tipurile de conductori datorită tehnologiei de conectare directă fără efort și fără unelte
- Conectare deosebit de rapidă a conductorilor flexibili fără ferulă
- Conectare intuitivă datorită feedback-ului vizual și tactil al punctului de conectare
- Deconectare rapidă a conductorului datorită mecanismului de blocare din punctul de conectare
- Flexibilitate completă datorită conectorilor COMBI configurabili și standard cu până la 15 poli
Blocuri terminale modulare debroșabile COMBI
Sistemul de conectare COMBI permite montarea modulară și cu economie de timp a aplicației tale. Caracteristica esențială este zona de conectare cu întindere uniformă, care este prezentă pe cel puțin o parte a blocurilor terminale de bază. Conectorii COMBI sunt disponibili cu tehnologie de tip push-in cu pârghie, tehnologie de tip push-in, cu cameră cu arc, de conectare rapidă și cu șurub. Cu datele nominale de până la 41 A și 1.000 V, sistemul de conectare poate fi utilizat pentru cablarea de semnal și de putere. Sistemul rezistă unor niveluri de vibrație deosebit de înalte. Atât blocurile terminale modulare, cât și conectorii sunt executați fără atingere.
Posibilități de cablare Cu sistemul de conectare COMBI
De la tablourile electrice și până la instalația completă, soluțiile debroșabile nu mai pot fi excluse din aplicațiile de astăzi. În acest sens, sistemul de conectare COMBI oferă utilizatorilor flexibilitate nelimitată. Sistemul de conectare COMBI oferă întotdeauna soluția perfectă; de la alimentarea tabloului electric, la alimentarea componentelor de putere și de comandă, până la instalarea rapidă a segmentelor de sistem descentralizate. Avantajele acestui sistem sunt multiple. Componentele debroșabile din interiorul tabloului electric pot fi instalate și dezinstalate rapid și simplu. În plus, sistemul de conectare poate fi combinat și cu sistemul de trecere a cablurilor CES.
Sistem de blocuri terminale modulare debroșabile COMBI
Blocuri terminale modulare debroșabile
De la cutia de comutare până la instalația completă, soluțiile debroșabile nu mai pot fi excluse din aplicațiile de astăzi. Tehnologia de conectare debroșabilă este montată în diferite variante de blocuri terminale. Acestea includ, printre altele, blocuri terminale de trecere, blocuri terminale de împământare, blocuri terminale multi-conductor, blocuri terminale multi-nivel, blocuri terminale mini, precum și blocuri terminale cu deconectare pentru traductoare de măsură. Blocurile terminale modulare cu conexiune debroșabilă fac parte din sistemul de blocuri terminale modulare CLIPLINE complete și, prin urmare, dispun de accesorii standardizate punte, de verificare și de marcare.
Blocuri terminale modulare debroșabile cu conectori COMBI
Conectori COMBI
Conectorii COMBI îți oferă flexibilitate și eficiență maximă. Cu până la 15 poli și diferite tehnologii de conectare, cum ar fi conexiunea sertizată, de tip push-in cu pârghie, de tip push-in, cu șurub și cu cameră cu arc. În combinație cu blocurile terminale debroșabile COMBI, conectorii îți permit să selectezi tehnologii de conectare standardizate și diferite în cadrul unui bloc terminal.
De asemenea, sunt disponibile și variante cu posibilitate de configurare individuală, pe care le poți asambla ușor cu ajutorul unui configurator.
Accesorii pentru sistemul debroșabil COMBI
Accesorii pentru sistemul debroșabil COMBI
Pe lângă accesoriile CLIPLINE complete standardizate, există și accesorii opționale pentru sistemul COMBI, astfel încât diferitele fișe să poată fi integrate în mod optim în soluția respectivă. Printre acestea se numără următoarele accesorii:
- Elemente de prindere prin blocare pentru o conexiune rezistentă la vibrații
- Dispozitive pentru eliminarea tensiunii pentru conductori
- Carcase de cablu și manșoane anti-îndoire pentru a preveni îndoirea conductorilor
Unele accesorii pot fi combinate.
Conductor liber cu conexiune de tip push-in
Conductori liberi
Conductorii liberi (PPC...) permit o extindere ușoară a cablurilor și implementarea simplă a trecerilor prin panou. În plus, conductorii pot fi montați atât pe șinele DIN NS 15, cât și pe cele NS 35 prin intermediul piciorului duo integrat. Conductorii sunt disponibili atât ca produs unic, cât și ca variantă modulară. La fel ca și conectorii COMBI, variantele modulare pot fi asamblate modular cu diferite terminale individuale. Cu toate acestea, trebuie remarcat faptul că acești conductori modulari nu sunt alcătuiți din fișe L, M și R, ci doar din numărul dorit de fișe L și un capac frontal.
Trecere prin panou
Treceri prin panou
Cu o fixare simplă a trecerii prin panou SSL la cuplajul standard se pot realiza eficient trecerile prin perete. Trecerea prin panou este împinsă în deschizătură și fixată automat. Conductorii liberi SC 2,5 și SC 4 pot fi fixați în siguranță în decupajele panoului cu ajutorul trecerilor prin panou. Trecerile prin panou pot fi utilizate pentru grosimi de tablă de la 0,8 la 3 mm. De asemenea, la fel ca și conectorii COMBI, trecerile prin panou pot fi asamblate modular cu diferite terminale individuale.
Conector soclu COMBI
Conector soclu COMBI pentru circuit imprimat
Cu conectorul soclu COMBI este disponibilă o conexiune de circuit imprimat aliniabilă. Soluțiile debroșabile sunt realizate astfel cu același conector de la șina DIN și până la dispozitiv.
Distribuitoare de semnal tridimensionale
Distribuitoare de semnal tridimensionale
Cu blocurile terminale cu patru niveluri PT 2,5-4L, realizezi multiplexarea semnalelor în controlerele și segmentele tale de sistem în spații înguste. Datorită diferitelor posibilități de șuntare în cadrul șirului de blocuri terminale și posibilităților de multiplexare în interiorul conectorilor liber configurabili cu patru poziții, se pot instala distribuitoare de semnal tridimensionale compacte.
Broșură produse blocurilor terminale modulare
Descărcări
Broșuri despre blocurile terminale modulare
Dorești să primești materiale informative despre blocurile noastre terminale modulare debroșabile? Mai jos vei găsi broșura noastră de produse și broșura noastră de calitate pe tema blocurilor terminale modulare.