Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: Direct mounting with flange, color: yellow
Blocuri terminale de dimensiuni reduse și miniaturale
Blocurile terminale mini și blocurile terminale de dimensiuni reduse contribuie la miniaturizarea din ce în ce mai prezentă în producția de utilaje, sisteme de distribuție și tablouri electrice. În ciuda dimensiunilor reduse, blocurile terminale modulare utilizează accesoriile standardizate de punte, de marcare și de verificare ale sistemului CLIPLINE complete.
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: on mounting panel, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: Direct mounting with flange, color: black/yellow
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: on mounting panel, color: gray
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 15, color: blue
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Mini feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow
Mini flange terminal block, can be combined with D-MSBV 2,5-F and MSBV 2,5-M, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: direct screw connection, color: gray
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Avantaje
- Economie de spațiu datorită design-ului miniatural cu posibilități flexibile de montaj
- Structurare clară, datorită marcării tuturor punctelor de conectare
- Distribuție simplă a potențialului, prin punțile de conectare standardizate
- Distribuție a potențialului cu economie de spațiu prin intermediul distribuitoarelor de potențial compacte, de dimensiuni reduse
- Posibilități de testare pentru toate sondele de testare obișnuite
- Construcție modulară, care asigură economie de timp, prin intermediul soluțiilor debroșabile
Blocuri terminale mini cu conexiune de tip push-in și cu șurub
Blocuri terminale mini cu tehnologie de conectare push-in
Blocuri terminale mini
Blocurile terminale mini sunt ideale pentru montarea în cutii de comutare mici, panouri de comandă și cutii de conexiuni etc. de mici dimensiuni. În ciuda dimensiunii mici, blocurile terminale modulare au în continuare canalul pentru funcții. Spre deosebire de celelalte blocuri terminale modulare, blocurile terminale mini nu au un canal dublu, ci un canal simplu pentru funcții pentru distribuția de potențial. Canalul pentru funcții poate fi echipat cu punți și fișe de testare standardizate din sistemul de blocuri terminale modulare CLIPLINE complete. Pentru a asigura marcarea și, astfel, cablarea vizibilă, în ciuda dimensiunilor compacte, marcarea standardizată acoperă canalul pentru funcții al blocurilor terminale modulare mici în variantele push-in. Drept urmare, design-ul este redus cu câțiva milimetri. Pe de altă parte, seria de blocuri terminale cu șurub MUT are două caneluri de marcare înalte, pentru a putea include materiale de marcare de înaltă calitate. Datorită dispunerii oblice a marcajului, ca și în cazul blocurilor terminale modulare UT, vom obține o soluție modulară compactă.
Terminale duble mini
Terminale duble mini
Terminalele duble mini MPTD 2,5... permit o cablare deosebit de compactă. Terminalele duble sunt bine conectate între ele și au un potențial comun prin intermediul celor patru conexiuni. Datorită canalului pentru funcții integrat, blocurile terminale modulare pot fi utilizate foarte flexibil, în ciuda design-ului lor compact. Terminalele duble mini sunt disponibile atât ca produse gata de utilizare, cât și ca variante modulare. Variantele modulare pot fi asamblate cu ușurință fără unelte. Poți găsi mai multe informații în acest sens mai jos pe această pagină.
Blocuri terminale modulare mini
Blocuri terminale modulare mini
Blocurile terminale mini MPT(D) 2,5 sunt, de asemenea, disponibile ca terminale individuale și terminale duble modulare. Aici poți alege între tipurile de montare: pe șină DIN NS 15, pe șină DIN NS 35, montare directă prin flanșă sau montare cu pin de fixare.
În funcție de tipul de montare preferat, alege circuitul de montare adecvat.
- MPT(D) 2,5-RZ – pin de fixare
- MPT(D) 2,5-NS35 – șină DIN
- MPT(D) 2,5-NS15 – șină DIN
- D-MPT2,5-F – capac de flanșă
Restul șirului de blocuri terminale este completat cu terminale M (MPT(D) 2,5-M). Terminalele sunt conectate foarte simplu la un bloc terminal de bază cu ajutorul terminalelor de montare, datorită pinilor de conectare laterali. Blocurile terminale de bază finite nu sunt în niciun caz inferioare altor blocuri terminale de bază. Este crescută doar flexibilitatea în timpul montării.
Blocuri terminale mini debroșabile
Blocuri terminale mini debroșabile
Blocurile terminale MPT sunt, de asemenea, disponibile ca blocuri terminale debroșabile. Blocurile terminale mini debroșabile sunt proiectate la fel ca blocurile terminale mini de trecere. Singura diferență este că pe o parte este integrată o conexiune cu fișă în loc de o conexiune de tip push-in. Această conexiune cu fișă poate fi conectată prin intermediul conectorilor COMBI atașați la blocul terminal modular respectiv. Acest tip de cablare oferă avantajul unei instalări rapide prin revenirea la cablarea cu ansambluri de cabluri prefabricate. Pentru a proteja împotriva vibrațiilor și a smulgerii cablurilor, sistemul CLIPLINE complete dispune de diverse accesorii, cum ar fi elemente de prindere prin blocare și dispozitive pentru eliminarea tensiunii.
Blocuri terminale mini
Blocuri terminale de dimensiuni reduse și distribuitoare de potențial de dimensiuni reduse
Blocurile terminale de dimensiuni reduse de la Phoenix Contact sunt compatibile cu conductori care prezintă o capacitate de conectare de 0,14 mm² până la 1,5 mm². Blocurile terminale vă oferă o soluție de cablare ce asigură o economie mare de spațiu, în diferite tipuri de montaj. Puteți fixa blocurile terminale de dimensiuni reduse atât prin blocare la nivelul șinei DIN NS 15, cât și direct pe peretele de montare, cu ajutorul unui pin de fixare sau al unei flanșe de blocare. Pentru lucrări de service și de întreținere, blocurile terminale modulare individuale dispun de o conexiune de testare suplimentară. Blocurile terminale de dimensiuni reduse sunt disponibile și ca variante de distribuitor de potențial cu număr diferit de poziții. Marcajele de la nivelul fiecărui punct de conectare se realizează prin intermediul unor benzi de marcare autocolante.
Broșura de produse - Blocuri terminale modulare
Descărcări
Broșuri despre blocurile terminale mini
Dorești să primești informații tipărite despre blocurile noastre terminale mini? Mai jos vei găsi broșura noastră de produse și cea de calitate despre blocurile terminale modulare.