Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Conexiuni pentru distribuitorul de potențial pentru distribuția potențialului
Cu conexiunile pentru distribuitorul de potențial este posibilă multiplexarea compactă și clară a semnalelor în mediul de automatizare. Conexiunile pentru distribuitorul de potențial și panourile de prize de conectare pentru multiplexare sunt disponibile cu numere diferite de poziții. Prin atribuirea cromatică a conductorilor și a punctelor de conectare, precum și prin marcarea pe suprafață mare este asigurată instalarea intuitivă și sigură a distribuitorului de potențial.
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: gray
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Avantajele tale
- Densitatea semnalelor sporită cu până la 20 % datorită designului compact
- Atribuire liber configurabilă pe culori a conductorilor și punctelor de conectare pentru o instalare intuitivă și sigură
- Testare comodă prin conexiunea de testare de 2,3 mm ușor accesibilă
- Marcare fără divizare pe suprafață mare
- Reducerea costurilor de logistică prin accesoriile unitare de sistem CLIPLINE complete
Conexiuni pentru distribuitorul de potențial
Terminal de multiplexare PTRV 8
Conexiuni pentru distribuitorul de potențial pentru distribuția compactă a semnalelor
Conexiunile pentru distribuitorul de potențial îți oferă o densitate maximă a semnalelor și, datorită designului compact, cu structură etajată, necesită cu până la 20 % mai puțin spațiu. Terminalele de multiplexare se montează cu ușurință, putând fi fixate fără probleme la nivelul șinei DIN NS 35. Datorită conexiunilor de testare accesibile, de 2,3 mm, ale conexiunilor pentru distribuitorul de potențial, poți verifica fără probleme punctele individuale de conectare. Cu ajutorul accesoriilor unitare CLIPLINE complete, îți poți reduce costurile de depozitare și de logistică.
Conexiunile pentru distribuitorul de potențial sunt disponibile ca variantă preasamblată în diverse ansambluri cromatice standardizate, de exemplu, conform DIN VDE 0815, dar și ca variantă liber configurabilă.
Distribuitoare de potențial cu și fără alimentare
Distribuitoare de potențial pentru distribuția clară de potențial
Spre deosebire conexiunile pentru distribuitorul de potențial, distribuitoarele de potențial au un singur potențial. Acestea sunt disponibile cu și fără alimentare și pot fi extinse rapid și simplu cu ajutorul punților FBS standardizate. Distribuitoarele de potențial îți oferă, la fel ca și conexiunile pentru distribuitorul de potențial, o densitate maximă a semnalelor și pot fi, de asemenea, fixate fără probleme pe șina DIN NS 35.
Distribuitoare pentru multiplexare
Configurator pentru distribuitoare pentru multiplexare PTRV
Configurați distribuitoare individuale pentru multiplexare pentru o multiplexare sistematică a semnalelor în mediul de automatizare.
Broșura de produse Conexiuni pentru distribuitorul de potențial și panou de prize de conectare pentru multiplexare
Descărcare
Dorești materiale tipărite despre conexiunile noastre pentru distribuitorul de potențial și distribuitoarele noastre de potențial? Mai jos vei găsi broșura noastră de produse și broșura noastră de calitate.