Installation protective conductor terminal block, nom. voltage: 250 V, nominal current: 30 A, number of connections: 5, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: orange
Blocuri terminale pentru instalație pentru distribuitoare plate și de instalație
Blocurile terminale pentru instalație facilitează construcția distribuitoarelor de instalație destinate clădirilor. Pentru cablarea în distribuitoarele de instalație și plate, blocurile terminale pentru instalație extrem de înguste și de compacte sunt soluția adecvată. Cu ajutorul sistemelor trifazice, poți realiza multiplexarea cu punți de conectare standard. Datorită glisorului de separare integrat, poți efectua verificarea rezistenței izolației fără a deconecta conductorul neutru.
N disconnect terminal block, Assembly instruction:
In order to securely fix the neutral busbar in place, support brackets must be placed at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips.
The corresponding support brackets can be found at phoenixcontact.com/products, nom. voltage: 400 V, nominal current: 41 A, Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 250 V, nominal current: 24 A, Push-in connection, 1 level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Support bracket, Bracket for busbars, set every 20 cm, depth: 46.9 mm, width: 2.2 mm, height: 58.4 mm, number of positions: 1, color: blue
Installation level terminal block, with built-in feed-through connector, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Push-in connection, Rated cross section: 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, depth: 46 mm, width: 2 mm, height: 103 mm, number of positions: 1, color: blue
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: green-yellow
Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 21 A, Screw connection, 1st and 2nd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, Screw connection, 3rd level, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Avantaje
- Tehnologii de conectare fără întreținere prin principiul Reakdyn al blocurilor terminale cu șurub și al tehnologiei push-in
- Separare rapidă și sigură a cablului neutru datorită glisoarelor de separare fără șurub
- Distribuție individuală de potențial prin intermediul unui canal pentru funcții dublu la fiecare nivel și accesoriului punte standardizat
- Opțiuni de testare simple datorită conexiunilor de testare integrate la nivelul fiecărui punct de conectare
- Soluții clare de distribuție grație accesoriilor de marcare standardizate
Blocuri terminale pentru instalații destinate clădirilor
Gama de produse a blocurilor terminale pentru instalație
Privire de ansamblu asupra blocurilor terminale pentru instalație
Blocurile terminale pentru instalație PTI și UTI facilitează construcția rapidă și cu economie de spațiu a distribuitoarelor instalațiilor pentru clădiri. Blocurile terminale modulare sunt adaptate la cerințele specifice instalațiilor electrice și construcției de distribuitoare și pot fi utilizate pentru secțiuni ale conductorilor de până la 16 mm².
Gama de produse a blocurilor terminale pentru instalație cuprinde:
- Blocuri terminale pentru instalație
- Blocuri terminale cu deconectare cu conductor neutru
- Blocuri terminale de alimentare pentru bara colectoare pentru conductor neutru
- Blocuri terminale cu deconectare și blocuri terminale de deconectare cu cuțit
- Blocuri terminale de împământare pentru instalație
- Blocuri terminale modulare pentru cablarea KNX
Blocuri terminale pentru instalație și blocuri terminale cu deconectare cu conductor neutru
Blocuri terminale pentru instalație și blocuri terminale cu deconectare cu conductor neutru
Blocurile terminale pentru instalație sunt o componentă esențială a instalației clădirii. Blocurile terminale modulare permit conectarea sigură și permanentă a conductorilor. De asemenea, blocurile terminale pentru instalație se remarcă printr-o manipulare ușoară, ceea ce reduce atât timpul de instalare, cât și sursele de eroare. Blocurile terminale pentru instalație sunt disponibile în diferite variante pentru cerințe diferite.
Blocurile terminale cu deconectare cu conductor neutru sunt, de asemenea, o componentă importantă a instalației clădirii. Cu ajutorul blocurilor terminale cu deconectare pentru conductor neutru este posibilă deconectarea sigură și simplă a conductorului neutru. Această funcție este deosebit de utilă pentru lucrările de întreținere sau de depanare, deoarece permite izolarea în siguranță a sistemelor electrice.
Blocuri terminale de alimentare cu sistem cu bară colectoare
Blocuri terminale pentru instalație pentru alimentarea barei colectoare pentru conductor neutru
Cu blocurile terminale de alimentare (PTI 16-NLS...) poți conecta bare colectoare pentru conductorul neutru într-un mod extrem de simplu și confortabil. În acest scop, trebuie doar să deschizi maneta de culoare portocalie, să introduci bara colectoare pentru conductor neutru și să închizi din nou maneta. Acest proces nu necesită utilizarea unei unelte, nici în cazul montării, nici în cazul demontării, și poate fi realizat fără eforturi semnificative. Datorită design-ului special, blocurile terminale de alimentare dispun de o funcție de bloc terminal de capăt, precum și de o funcție de cadru suport. Astfel, economisești spațiu în majoritatea distribuitoarelor de mici dimensiuni destinate instalațiilor. Un cadru suport cu contur identic pentru cealaltă parte a șirului de blocuri terminale completează portofoliul blocurilor terminale modulare.
Blocuri terminale cu deconectare și blocuri terminale de deconectare cu cuțit
Bloc terminal cu deconectare pentru separarea unui circuit individual
Blocurile terminale cu deconectare îți oferă posibilitatea de a separa circuitele individuale pentru diverse măsurători. Blocurile terminale modulare sunt adaptate cerințelor tale speciale în domeniul instalațiilor electrice. Realizează cablarea blocurilor terminale modulare conform standardului DIN VDE 0100-0108 referitor la cerințe de cablare și conectare în distribuitoarele destinate instalațiilor din clădiri publice și cerința de separare a unui circuit individual, conform DIN VDE 0100-718. Pe lângă deconectarea și închiderea circuitelor, blocurile terminale modulare pot fi utilizate și într-o altă formă. Prin intermediul zonei de separare standardizate multifuncționale, se pot integra, pe lângă fișele de deconectare, componente precum diode sau rezistențe, fișe cu siguranță fuzibilă, precum și elemente de blocare a comutării și conectori de trecere.
Instalare KNX pentru automatizarea clădirilor
Instalarea bine structurată a KNX
KNX este denumirea unei magistrale de câmp speciale pentru automatizarea clădirilor. Cu ajutorul unui sistem de magistrală KNX, se poate realiza comanda automată a diverselor funcții, precum sistemul de iluminare, de alarmă sau de climatizare de la nivelul clădirilor. Pentru ca acest sistem să poată fi cablat în mod rapid și simplu, Phoenix Contact dispune de blocuri terminale modulare KNX speciale. Cu blocurile terminale cu două niveluri, instalarea KNX, cu o lățime totală de numai 3,5 mm pentru fiecare bloc terminal modular, devine și mai confortabilă. Pentru o atribuire mai simplă a culorilor conductorilor la nivelul distribuitoarelor destinate instalațiilor, punctele de conectare ale blocurilor terminale modulare dispun de o atribuire cromatică la culorile corespunzătoare ale conductorilor. Astfel, realizezi comod multiplexarea, pe o lățime totală de numai 7 mm, a circuitelor principale și de rezervă ale sistemului de magistrală KNX. Pe lângă vizibilitate și compactitate, blocurile terminale KNX garantează și o multiplexare simplă a potențialului cu ajutorul punților de conectare standardizate.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Broșuri despre blocurile terminale pentru instalație
Dorești să primești informații tipărite despre blocurile noastre terminale pentru instalații? Mai jos vei găsi broșura noastră de produse pe tema blocurilor terminale modulare, broșura noastră de calitate și o broșură pe tema instalațiilor dintr-o clădire.