High-current terminal block, nom. voltage: 1000 V, nominal current: 220 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm2, cross section: 16 mm2 - 95 mm2, Rated cross section: 95 mm2, cross section: 16 mm2 - 95 mm2, mounting type: NS 35/15, NS 35/7,5, color: yellow
Blocuri terminale pentru curenți mari cu tehnologie PowerTurn și cu șurub
Blocurile terminale pentru curenți mari de la Phoenix Contact sunt proiectate pentru o tensiune nominală de până la 1.500 V. Blocurile terminale modulare pot fi fixate pe șine DIN sau pot fi înșurubate prin montare directă la nivelul contrapanoului. Blocurile terminale pentru captare adecvate garantează o alimentare și o distribuție de potențial simple. Blocurile terminale sunt disponibile în mai multe domenii de secțiuni transversale de până la 240 mm².
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: direct screw connection, color: blue
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: NS 35/15, color: gray/blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 380 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, mounting type: Screw mounting, color: brown
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: direct screw connection, color: gray
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 6, number of positions: 3, connection method: PowerTurn connection, 1 level, cross section: 10 mm2 - 70 mm2, mounting type: NS 35/15, color: gray
High-current terminal block, with test socket, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/15, color: blue
High-current terminal block, nom. voltage: 1000 V, nominal current: 192 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 70 mm2, cross section: 16 mm2 - 70 mm2, mounting type: direct screw connection, color: blue
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 232 A, number of connections: 8, number of positions: 4, connection method: PowerTurn connection, cross section: 25 mm2 - 95 mm2, mounting type: direct screw connection, color: gray/black-yellow
High-current terminal block, nom. voltage: 1000 V, nominal current: 380 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, Rated cross section: 240 mm2, cross section: 35 mm2 - 240 mm2, mounting type: Screw mounting, color: yellow
Avantaje
- Instalarea simplă a conductorilor prin intermediul tehnologiei PowerTurn și cu șurub
- Alimentare simplă și conexiune pentru tensiune prin blocurile terminale detașabile opționale
- Distribuție simplă a potențialului cu punți de conectare sau de introducere
- Opțiuni de testare și marcare continue
- Montare flexibilă datorită variantelor de montare pe șine DIN sau montare directă
- Costuri de montaj și logistică reduse, datorită blocurilor terminale de bază premontate
Bloc terminal pentru curenți mari cu conexiune PowerTurn
Blocuri terminale pentru curenți mari cu conexiune PowerTurn
Blocurile terminale pentru curenți mari PTPOWER oferă cea mai rapidă și ușor de utilizat conexiune a momentului pentru cablarea conductorilor mari. Conectezi conductori de până la 185 mm² și 1500 V IEC sau 1000 V UL prin pivotarea simplă a manetei de acționare. Cu blocurile terminale PTPOWER cu tehnologia de conectare cu arc PowerTurn brevetată, pot fi conectați simplu și rapid conductori mari cu o șurubelniță standard și o singură mișcare de manetă. Asigură o conexiune a conductorului stabilă pe termen lung și rezistentă la vibrații folosind până la trei arcuri cu presiune din oțel flexibil de înaltă calitate în combinație cu podeaua prismatică a corpului de blocare.
Blocuri terminale pentru curenți mari, cu conexiune cu șurub
Blocuri terminale pentru curenți mari, cu conexiune cu șurub
Blocurile terminale compacte de trecere pentru curenți mari, cu conexiune cu șurub, sunt ideale cu o tensiune nominală de 1500 V, pentru utilizarea în producerea de energie regenerabilă, în special în tehnologia fotovoltaică. Patru blocuri terminale pentru captare integrate, cu secțiune transversală de 10 mm², vă oferă o alimentare simplă sau o distribuție de potențial. Blocurile de distribuție de potențial adecvate sunt realizate cu punți cu șurub.
Blocuri terminale pentru curenți mari cu conexiune cu bolț
Blocuri terminale pentru curenți mari cu conexiune cu bolț
Blocurile terminale pentru curenți mari cu conexiune cu bolț se împart în gamele de blocuri terminale modulare OTTA, RSC, RBO și HV. Fiecare gamă este potrivită pentru diferite domenii de activitate. Blocurile terminale pentru curenți mari OTTA se disting printr-un design compact cu economie de spațiu. Blocurile terminale pentru curenți mari RSC se pretează pentru conectarea conductorilor cu papuci de cablu cu inel și tip furcă. Conexiunea se face printr-un șurub filetat, cu ieșire plus/minus. Gama de blocuri terminale RBO este ideală la conexiunea cu bolț pentru fiecare conexiune a conductorilor de la 0,5 până la 300 mm². Blocurile terminale pentru curenți mari au tije cu filete metrice cu dimensiuni de la M5 până la M16. Blocurile terminale pentru curenți mari HV permit conexiuni cu unul sau două conductoare. Blocurile terminale oferă conectarea sigură a până la patru conductori cu papuci de cablu în conformitate cu DIN 46234, DIN 46235 și DIN 46237 într-un spațiu restrâns.
Blocuri terminale cu conexiune cu bolț, cu blocuri terminale pentru captare
Blocuri terminale pentru captare
Blocurile terminale pentru captare AGK sunt un accesoriu special pentru blocurile terminale și conectorii pentru curenți mari. Blocurile terminale pentru captare permit integrarea simplă a contactelor de sarcină pentru secțiuni transversale de conductori reduse. În funcție de blocul terminal, blocurile terminale pentru captare sunt conectate sau înșurubate.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșură produse blocurilor terminale modulare
Descărcări
Broșuri despre blocurile terminale pentru curenți mari
Dorești să primești informații tipărite despre blocurile noastre terminale pentru curenți mari? Mai jos vei găsi broșura noastră de produse și cea de calitate pe tema blocurilor terminale modulare, precum și o broșură despre conexiunea cu arc.