Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Blocuri terminale cu soclu pentru siguranță, blocuri terminale pentru componente și blocuri terminale cu diodă
Cu blocurile terminale cu soclu pentru siguranță, poți utiliza siguranțe cu diverse tipuri de design și curenți nominali diferiți. Cu ajutorul variantelor pe mai multe niveluri, poți conduce un potențial asigurat și un potențial neasigurat printr-un singur bloc terminal. Variante pentru utilizarea în domeniul ce prezintă potențial exploziv în grad de protecție la aprindere Ex-nA extind domeniul de utilizare. Cu blocurile terminale pentru componente și blocurile terminale cu diodă ai la dispoziție și blocuri terminale modulare cu LED-uri, diode de blocare sau rezistențe.
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, Thermal continuous current Ith: 28 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 28 A, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, connection method: Push-in connection, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1st and 2nd level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 400 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 4 mm2, connection method: Screw connection, cross section: 0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Component terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated 1N4007 diode, nominal current: 0.5 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Blade, fuse type: C, nom. voltage: 400 V, nominal current: 30 A, connection method: Spring-cage connection, 1 level, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Avantaje
- Gamă cuprinzătoare de produse pentru elemente fuzibile ale siguranței, siguranțe plate pentru automobile și fișe pentru întrerupătoare de protecție termice
- Distribuție simplă a potențialului, datorită canalelor continue pentru funcții
- Verificarea confortabilă a siguranțelor prin conexiuni bilaterale de testare
- Identificarea rapidă a siguranțelor și a suporturilor de siguranță defecte, indiferent de direcția curentului electric, datorită indicatorului de stare cu LED
- Siguranțele fuzibile ușor accesibile pot fi înlocuite în mod confortabil
- Contur identic cu blocurile terminale de trecere, cu cuțit sau cu deconectare
Bloc terminal cu soclu pentru siguranță
Siguranțe fuzibile
Siguranțele fuzibile ușor accesibile pot fi montate și înlocuite în mod confortabil. Phoenix Contact pune la dispoziție următoarele blocuri terminale cu soclu pentru siguranță:
- Bloc terminal cu soclu pentru siguranță rabatabil
- Bloc terminal cu soclu pentru siguranță cu capac cu filet
- Bloc terminal cu soclu pentru siguranță pentru integrarea siguranțelor plate
Următoarele variante de siguranțe pot fi montate pe o șină DIN cu ajutorul blocurilor terminale cu soclu pentru siguranță:
- Siguranțe fuzibile tubulare
- Siguranțe Midget
- Siguranțe plate de tip C și F
Suporturile de siguranță și siguranțele de tip 10,3 x 38 mm, 10,3 x 85 mm până la maxim 1.500 V sunt disponibile special pentru utilizarea în tehnologia fotovoltaică.
Pentru afișarea erorilor, aceste blocuri terminale sunt disponibile și în variante cu afișaj LED.
Fișă cu siguranță fuzibilă P-FU
Fișă cu siguranță fuzibilă P-FU
Fișele cu siguranță fuzibilă de tip G de la Phoenix Contact sunt potrivite pentru utilizarea la nivelul blocurilor terminale de bază cu deconectare sunt deosebit de flexibile:
- Echipezi în mod simplu fișa cu tipul de siguranță dorit
- Protecție împotriva suprasarcinii și scurtcircuitului la o lățime a terminalelor de numai 5,2 mm, datorită designului inventiv
- Contacte de testare pe ambele părți ale siguranței
- Identificarea rapidă a siguranțelor defecte datorită variantelor cu afișaj bidirecțional al defectelor
- Atribuire clară datorită opțiunii de marcare
Întreruptoare de circuit cu protecție termică debroșabile TCP
Întreruptoare de circuit cu protecție termică debroșabile TCP
Întreruptoarele noastre de circuit cu protecție termică TCP oferă protecție optimă împotriva suprasarcinii în sistemele de distribuție a energiei electrice pentru sarcinile inductive. Funcția de comutare integrată a întrerupătoarelor de protecție permite reconectarea imediată și reduce la minimum timpii de nefuncționare din instalația ta.
- Potrivite pentru toate blocurile terminale cu siguranțe plate de tip C, datorită contactelor debroșabile standardizate
- Timpi de nefuncționare reduși prin repornirea imediată după declanșare
- Utilizare ca întrerupător pentru conectarea și deconectarea circuitelor
- Instalare cu economie de spațiu, grație designului îngust
Blocuri terminale pentru componente și cu diodă
Blocuri terminale pentru componente și cu diodă
Poți utiliza blocurile terminale pentru componente și cu diodă în diverse aplicații. Sunt luate în considerare și cerințele de siguranță: schemele electrice sau simbolurile circuitelor imprimate reduc semnificativ riscul de cablare incorectă. Diversele componente electromecanice și electrice ale blocurilor terminale au întrebuințări diferite. Acestea sunt necesare pentru următoarele cazuri de utilizare:
- Blocurile terminale cu componentă LED sunt utilizate pentru vizualizarea stărilor de exploatare dintr-o instalație.
- Blocurile terminale cu diode de blocare sunt necesare pentru protejarea componentelor împotriva curenților de întoarcere sau rezistențelor.
- Blocurile terminale pentru componente cu rezistențe sunt utilizate pentru limitarea, precum și pentru distribuirea curentului și a tensiunii.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești materiale tipărite despre blocurile noastre terminale modulare? Mai jos vei găsi diverse broșuri pe tema blocurilor terminale modulare. Pe lângă broșura de produse, vei găsi o broșură despre sistemul de blocuri terminale modulare CLIPLINE complete și despre verificările de calitate ale blocurilor terminale modulare.