Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 400 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 4 mm2, connection method: Screw connection, cross section: 0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Blocuri terminale cu soclu pentru siguranță, blocuri terminale pentru componente și blocuri terminale cu diodă
Blocurile terminale cu soclu pentru siguranță, blocurile terminale pentru componente și blocurile terminale cu diodă integrează funcții importante direct în șirul de blocuri terminale. Acestea permit utilizarea siguranțelor pentru protecția circuitelor electrice, a componentelor pentru reglarea funcțiilor electrice și a diodelor pentru controlul precis al semnalelor. Astfel, aplicațiile pot fi implementate în mod simplu, clar și fiabil.
Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1st and 2nd level, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse holder, fuse type: Ceramic, fuse type: 10.3 x 38 mm, nom. voltage: 1000 V DC, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, number of positions: 1, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1 mm2, cross section: 0.08 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Găsiți rapid blocul terminal modular potrivit
Blocuri terminale cu soclu pentru siguranță
Blocuri terminale cu soclu pentru siguranțe rabatabile PTV 4-HESI
Blocuri terminale cu soclu pentru siguranță
Blocurile terminale cu soclu pentru siguranță permit protejarea simplă și sigură a circuitelor electrice direct în șirul de blocuri terminale. Prin utilizarea siguranțelor pentru echipamente, componentele conectate sunt protejate în mod fiabil împotriva suprasarcinilor și a scurtcircuitelor. În același timp, cablarea rămâne bine organizată și ușor accesibilă în orice moment.
Avantaje:
- Protecția integrată a circuitelor electrice prin utilizarea directă a siguranțelor
- Înlocuirea rapidă a siguranței fără a fi necesară deconectarea cablării
- O structură clară în tabloul electric, pentru o întreținere și o depistare a defecțiunilor ușoare
Comparație între blocurile terminale cu soclu pentru siguranță
În acest tabel sunt comparate diferitele variante ale blocurilor terminale cu soclu pentru siguranță.
|
|
|
|
|
|
|---|---|---|---|---|
|
Blocuri terminale cu soclu pentru siguranțe rabatabile
(HESI...) |
Blocuri terminal pentru siguranțe cu soclu filetat
(DREHSI...) |
Blocuri terminale cu soclu pentru siguranțe plug-in
(FSI/C) |
Blocuri terminale cu soclu pentru siguranțe plug-in
(FSI/F) |
|
| Tipul siguranței | Siguranță pentru echipamente (de exemplu, G/5x20, G/6,3x32... ) | Siguranță pentru echipamente (de exemplu, G/5x20, G/6,3x32... ) | Siguranță plată (tip C) și întreruptor de protecție termic (TCP) | Siguranță plată (de tip F) |
| Principiul de funcționare | Acces la siguranță prin intermediul unei pârghii rabatabile | Acces la siguranță prin intermediul unui suport rotativ | Siguranța se introduce din față | Siguranța se introduce din față |
| Detectarea erorilor | Poziția manetei este ușor de recunoscut, cu indicator de stare opțional (LED) | Vizibilitate limitată, indicator de stare opțional (LED) | În funcție de tipul siguranței, indicator de stare opțional (LED) | Potrivit pentru montarea frontală, cu indicator de stare opțional (LED) |
| Avantaje tipice | Utilizare extrem de facilă | O soluție robustă și compactă | Flexibilitate datorită siguranțelor standard | Accesibilitate optimă în cazul unei cablări dense |
| Listă de produse | Listă de produse | Listă de produse | Listă de produse |
Blocuri terminal pentru componente și blocuri terminale cu diodă
Blocuri terminale pentru componente
Blocuri terminale pentru componente
Blocurile terminale pentru componente permit integrarea ușoară a componentelor electronice direct în șirul de blocuri terminale. Rezistențele sau alte componente pot fi integrate în mod specific în circuit, fără a fi necesară o cablare suplimentară în afara blocului terminal. Astfel se obțin soluții funcționale și clare în tabloul electric.
Avantaje:
- Integrarea ușoară a componentelor electronice direct în blocul terminal
- Efort redus de cablare datorită integrării compacte a funcțiilor
- Implementarea clară și structurată a funcțiilor de adaptare și de semnalizare
Blocuri terminale cu diodă
Blocuri terminale cu diodă
Blocurile terminale cu diodă permit integrarea selectivă a diodelor direct în șirul de blocuri terminale. Acestea asigură o rutare definită a semnalelor, de exemplu pentru decuplarea semnalelor sau pentru evitarea reacțiilor în lanț în circuit. Astfel, circuitele pot fi realizate în mod simplu, sigur și clar.
Avantaje:
- Controlul precis al semnalului prin diode integrate
- Decuplare sigură și prevenirea reacțiilor nedorite
- Integrare compactă și clară, direct în șirul de blocuri terminale
Tablou electric
Nu ați găsit încă produsul potrivit?
Nu ezitați să ne contactați. Împreună, dezvoltăm soluția optimă pentru echiparea tablourilor electrice. Cu sistemul nostru de blocuri terminale modulare CLIPLINE complete, precum și prin alte componente din domeniile comunicațiilor și automatizării, vă oferim o gamă completă de produse, adaptată cerințelor viitorului.
Tehnologie de conectare pentru blocuri terminale modulare
Tehnologii de conectare pentru blocuri terminale modulare
Blocurile terminale modulare sunt disponibile cu diverse tehnologii de conectare, acoperind astfel diverse cerințe. Descoperiți diversitatea tehnologiilor de conectare și alegeți cu precizie blocul terminal potrivit.
Cel mai cuprinzător sistem pentru blocuri terminale modulare
Sistemul de blocuri terminale modulare CLIPLINE complete
Cu ajutorul canalului dublu pentru funcții, sistemul de blocuri terminale modulare CLIPLINE complete oferă posibilitatea de a realiza combinații libere și flexibile ale diverselor blocuri terminale modulare. Acesta include blocuri terminale de trecere și diverse blocuri terminale funcționale cu diferite metode de conectare. Sistemul dispune, de asemenea, de accesorii standardizate pentru punte, marcare și verificare. Blocurile terminale modulare din sistemul CLIPLINE complete sunt verificate și certificate pentru numeroase aprobări naționale și internaționale. Software-ul nostru gratuit de proiectare clipx ENGINEER este disponibil pentru proiectarea rapidă și eficientă a șinelor DIN echipate.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești materiale tipărite despre blocurile noastre terminale modulare? Mai jos vei găsi diverse broșuri pe tema blocurilor terminale modulare. Pe lângă broșura de produse, vei găsi o broșură despre sistemul de blocuri terminale modulare CLIPLINE complete și despre verificările de calitate ale blocurilor terminale modulare.