Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Push-in connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Blocuri terminale de trecere, blocuri terminale multi-conductor și blocuri terminale multi-nivel
Utilizează blocurile terminale de trecere, blocurile terminale multi-nivel și blocurile terminale multi-conductor de la Phoenix Contact pentru a conecta doi sau mai mulți conductori într-un singur bloc terminal, economisind spațiu. Blocurile terminale se remarcă prin posibilitatea flexibilă de șuntare și modalitățile optime de marcare.
Multi-level terminal block, nom. voltage: 500 V, nominal current: 19 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Protective conductor double-level terminal block, number of connections: 4, connection method: Push-in connection, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 500 V, nominal current: 32 A, number of connections: 4, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Push-in connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Protective conductor terminal block, number of connections: 2, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Trunk line branch terminal, nom. voltage: 400 V, nominal current: 101 A, number of connections: 4, number of positions: 1, connection method: Screw connection, Rated cross section: 25 mm2, 1 level, cross section: 1.5 mm2 - 25 mm2, Screw connection, 2nd level, cross section: 1.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Avantaje
- Utilizare universală – conectare de la secțiuni transversale mici până la secțiuni transversale foarte mari ale conductorilor
- Economie de spațiu, grație design-ului compact, blocurilor terminale multi-conductor și blocurilor terminale multi-nivel
- Distribuție simplă a potențialului, grație canalelor pentru funcții de la fiecare nivel
- Prezentare generală optimă, grație suprafețelor mari de marcare
- Reducerea costurilor de logistică prin accesoriile unitare de sistem CLIPLINE complete
Produse noi
Blocuri terminale modulare cu tehnologie Push-X
Pentru secțiuni conductor de la 0,34 mm²
Descoperiți noile blocuri terminale Push-X cu o secțiune transversală nominală de 1,5 mm². Terminalele permit cablarea conductorilor rigizi și flexibili între 0,34 și 2,5 mm². Tehnologia Push-X permite instalarea fără unelte, chiar și fără ferulă.
Caracteristici principale
- Tehnologia Push-X
- Secțiune transversală nominală: 1,5 mm²
- Secțiuni conductor: 0,34 mm² ... 2,5 mm²
- 22 AWG ... 14 AWG
- Curent nominal: 17,5 A
- Tensiune nominală: 500 V
Avantaje
- Inserare ușoară și manevrare ușoară datorită unui arc de contact pretensionat din fabrică
- Cablarea tuturor tipurilor de conductoare, rigide sau flexibile, chiar și fără ferulă
- Identificarea clară a conexiunii conductorului (vizuală și acustică)
- Eliberarea ușoară a conductorilor și pretensionarea arcului de contact cu ajutorul butonului de acționare de culoare portocalie
- Optimizat pentru cablare manuală și automată
Blocuri terminale de trecere
Blocuri terminale de trecere
Blocurile terminale de trecere se remarcă prin două puncte de conectare și printr-un design compact. Domeniul generos de secțiuni transversale al blocurilor terminale de trecere permite utilizarea universală în orice aplicație. Pe lângă blocurile terminale de trecere standard pentru cablarea, de exemplu, a lițelor de cupru, Phoenix Contact dispune de blocuri terminale AI/CU. Blocurile terminale universale permit conectarea conductorilor de aluminiu și cupru într-un singur bloc terminal.
Blocuri terminale multi-conductor
Blocuri terminale multi-conductor
Cu blocurile terminale multi-conductor de la Phoenix Contact, poți realiza o cablare și mai compactă. Blocurile terminale multiconductor sunt blocuri terminale de trecere cu trei sau patru conexiuni, toate conectate la aceeași bară de curent. Astfel, poți cabla individual până la patru conductori pe fiecare terminal. Datorită structurii blocurilor terminale, sunt necesare mai puține blocuri terminale și linii de alimentare pentru o cablare. Astfel, pe lângă o structurare mai bună, este posibilă o cablare, respectiv o distribuție de potențial într-un spațiu mai îngust.
Blocuri terminale cu două niveluri
Blocuri terminale cu două niveluri
În comparație cu blocurile terminale de trecere, blocurile terminale cu două niveluri permit o densitate de cablare și o flexibilitate și mai mare decât blocurile terminale multi-conductor. Blocurile terminale cu două niveluri sunt, mai simplu spus, două blocuri terminale de trecere într-un singur bloc terminal modular. Pentru ca acest lucru să fie posibil, blocurile terminale modulare au două niveluri, fiecare dintre ele având un potențial diferit. În funcție de necesități, aceste niveluri pot fi conectate rapid și simplu cu ajutorul unor punți verticale, ceea ce înseamnă că blocurile terminale cu două niveluri pot fi utilizate și ca blocuri terminale multi-conductor. Pentru a reduce efortul de realizare a punții, blocurile terminale cu punte fixă integrată fac, de asemenea, parte din portofoliu. Aceste variante conțin „PV” în denumirea produsului. Blocurile terminale cu două niveluri și cu conexiune laterală a conductorilor au o decalare a nivelurilor. Acest decalaj oferă acces liber la nivelul inferior de conectare și la butonul de acționare sau șurubul acestuia.
Blocuri terminale multi-nivel
Blocuri terminale multi-nivel
Blocurile terminale multi-nivel sunt blocuri terminale modulare cu mai multe niveluri. Spre deosebire de blocurile terminale cu două niveluri, acestea au de obicei trei sau patru niveluri, dar sunt construite în mod similar cu blocurile terminale cu două niveluri. Fiecare dintre niveluri are propriul său potențial. În funcție de varianta de prindere, fie doar cele două niveluri superioare, fie toate nivelurile pot fi ușor conectate cu ajutorul unei punți verticale. În plus față de variantele normale, sunt disponibile și variante cu punte fotovoltaică integrată. În acest caz se poate omite puntea manuală, deoarece toate nivelurile sunt conectate din fabrică. În plus față de variantele simple de trecere, blocurile terminale cu patru niveluri și cele cu trei niveluri includ, de asemenea, variante cu unul sau mai multe niveluri funcționale. Nivelul funcțional are, de obicei, o zonă de separare în care este instalată fie o zonă de deconectare cu cuțit, fie o zonă de separare universală pentru diverși conectori funcționali. Portofoliul include, de asemenea, blocuri terminale speciale destinate aplicațiilor cu motoare pentru conectarea cu economie de spațiu a motoarelor trifazate. Posibilitatea de șuntare simplă a fazelor la fiecare nivel reduce timpii de cablare.
Proiectare eficientă cu clipx ENGINEER
Software de proiectare pentru producția de tablouri electrice
Software-ul de proiectare clipx ENGINEER face ca proiectarea și comandarea șirurilor de blocuri terminale, a contrapanourilor echipate și a cutiilor de joncțiune să fie mai simplă ca niciodată, permițând transferul facil al datelor în mediul de producție – la fiecare post de lucru. Accelerează-ți procesele de planificare cu interfețele inteligente pentru programele ECAD, aplicațiile și configuratoarele Phoenix Contact.
Broșura de produse Blocuri terminale modulare
Descărcări
Dorești să primești materiale tipărite despre blocurile noastre terminale modulare? Mai jos vei găsi diverse broșuri pe tema blocurilor terminale modulare. Pe lângă broșura de produse, vei găsi o broșură despre sistemul de blocuri terminale modulare CLIPLINE complete și despre verificările de calitate ale blocurilor terminale modulare.