VAL-US-120/65/3+1-FM - Surge protection device
2910360

Surge protective device, UL Listed type 1 and IEC type 2, four channel with remote indicator contact for 120/208 V Wye three phase AC, 4-wire plus ground.

Detalii despre produs









Produse compatibile



Avantajele dumneavoastră

With floating remote indication contact
UL open terminal listed SPD
Thermal disconnect device for each individual plug
Mechanical coding of all slots
Optical, mechanical status indication for the individual arresters
Pluggable
Secure hold of plugs in the event of high lightning current loads and strong vibrations thanks to new latching